Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


A/V Automatic Voltage Regulation - 120V

  • Automatic voltage regulation (AVR) to protect connected equipment from damaging power fluctuations and component freeze-ups
  • Battery backup preserves component settings through blackouts and brownouts
  • Built-in surge suppression and EMI/RFI line noise filtering safeguard your sensitive A/V components and help them perform at their peak
  • Drivers for Crestron and AMX available on specific models
  • Up to $250,000 Ultimate Lifetime Insurance
View:
Model # Output Volt Amp Capacity (VA) Built-in UPS output receptacles Communications interface UPS Dataline suppression Price*
HTR05-1U 500 7 5-15R outlet(s) USB; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface Contact us for pricing.
  Add to Picklist
HTR07-1U 750 6 5-15R outlet(s) USB; DB9 Serial; EPO (emergency power off); Slot for SNMP/Web interface Contact us for pricing.
  Add to Picklist
HT1000UPS 1000 8 5-15R outlet(s) USB (HID enabled) 1 line TEL / DSL protection (1 in / 1 out); Coax surge suppression jacks (2 sets) Contact us for pricing.
  Add to Picklist
HTRL15UPS 1500 8 5-15R outlet(s) USB (HID enabled); DB9 Serial 1 line TEL / DSL or 10Base T Ethernet protection; Coax surge suppression jacks (3 sets) Contact us for pricing.
  Add to Picklist

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.