Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


A/V On-Line, Pure Sine Wave UPS - 120V

  • Pure Sine Wave output with True On-line Double Conversion operation
  • Zero transfer time to battery
  • New Power Plant provides the very best in EMI/RFI line noise filtering
  • IP remote access, control and diagnostics capability with email notification (built-in accessory slot; SNMPWEBCARD available separately)
  • Extended runtime capability
  • Drivers for Crestron and AMX for seamless integration
  • Up to $250,000 Ultimate Lifetime Insurance
View:
Model # Output Volt Amp Capacity (VA) Built-in UPS output receptacles Communications interface Price*
HTR10-2U 1000 6 5-15R outlet(s) USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface Contact us for pricing.
  Add to Picklist
HTR15-2U 1500 6 5-15R outlet(s) USB (HID enabled); DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface Contact us for pricing.
  Add to Picklist
HTR22-3U 2200 4 5-15R outlet(s); 4 5-15/20R outlet(s); 1 L5-20R outlet(s) DB9 Serial; Contact closure; EPO (emergency power off); Slot for SNMP/Web interface Contact us for pricing.
  Add to Picklist

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.