ATS / Auto Transfer Switch PDUs
- Dual AC inputs and Automatic Transfer Switching (ATS) safeguard equipment uptime
| Model # | Maximum input amps | Outlet quantity / type | Voltage compatibility | Price* |
|---|---|---|---|---|
| PDUMH15ATNET | 15A | 8 NEMA 5-15R | 120V |
$775.00 MSRP |
| PDUMH20AT | 20A | 16 NEMA 5-15/20R | 120V |
$745.00 MSRP |
| PDUMH15AT | 15A | 8 NEMA 5-15R | 120V |
$579.00 MSRP |
| PDUMH20ATNET | 20A | 16 NEMA 5-15/20R | 120V |
$879.00 MSRP |
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.