Recently Viewed Items


[empty]

United States   |    View Picklist View Picklist (0 items)


Noteables™ Cables & Connectivity

  • Choose from patch cables, adapters, Ethernet/Internet cables, file transfer cables and more
View:
Model Number Description Price*
N009-004-R 4-ft. Cat5e Retractable Patch Cable
(RJ45 M/M)
  Check Prices
  Add to Picklist
N201-007-BL-R 7-ft. Blue Cat6 Gigabit Snagless Patch Cable   Check Prices
  Add to Picklist
N201-014-BL 14-ft. Cat6 Gigabit Snagless Molded Patch Cable
(RJ45 M/M) - Blue
  Check Prices
  Add to Picklist
P310-004-R 4-ft. Retractable Mini-Stereo Cable
(3.5mm M/M)
  Check Prices
  Add to Picklist
U026-016 16-ft. USB2.0 Certified A/A Active Extension Cable
(USB-A M/F)
  Check Prices
  Add to Picklist
U032-004-R 4-ft. Retractable USB2.0 A/B Device Cable
(A Male to B Male)
  Check Prices
  Add to Picklist
U034-004-R 4-ft. Retractable USB2.0 A/A Extension Cable
(A - M/F)
  Check Prices
  Add to Picklist
U036-005-R 5-ft. Retractable USB2.0 A to Mini-B Cable
(A Male to 5-pin Mini-B Male)
  Check Prices
  Add to Picklist
U219-000-R USB to PS/2 Adapter
(USB A Male to 2x Mini-Din6 female)
  Check Prices
  Add to Picklist
U232-006 6-ft. USB2.0 Hi-speed File Transfer Cable
(USB A/A)
  Check Prices
  Add to Picklist
U233-006-MP-R USB 2.0 PC/MAC Easy File Transfer Cable, USB A M/M 6ft   Check Prices
  Add to Picklist
U233-006-PP-R USB 2.0 PC/PC Easy File Transfer Cable, USB A M/M 6ft   Check Prices
  Add to Picklist

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.