230V (220-240V) Line Conditioners
- Automatically adjusts incoming voltage fluctuations to provide clean, computer-grade power without the use of a battery
- Provide complete surge protection and line noise filtering
- Compact tower cabinet styles
| Model # | Output watts | Outlet quantity / type | Price* |
|---|---|---|---|
| LR604 | 600 | 3 IEC-320 C13 output receptacles |
|
| LR1000 | 1000 | 4 NEMA 5-15R (includes 1 uniplug adapter that converts one of the built-in outlets to accept a variety of country specific plug types) |
|
| LR2000 | 2000 | 2 NEMA 5-15R, 2 NEMA 6-15R, 2 IEC-320 (includes 1 uniplug adapter that converts one of the built-in outlets to accept a variety of country specific plug types) |
|
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.