Recently Viewed Items


[empty]

United States   |    View Picklist View Picklist (0 items)


External Battery Packs

Tripp Lite External Battery Packs allow you to increase the runtime of select Tripp Lite UPS Systems. Other accessories include input cords, alternative outlet modules, casters with wheels and more.

To determine battery pack or accessory compatibility, check the product specifications for your specific UPS system. For more information about Tripp Lite UPS Accessories, call Tripp Lite Product Support at (773) 869-1234.
View:
Model # Form factors supported DC system voltage Connects to UPS via Price*
BP24V15RT2U 2U rack/tower 24VDC Attached 24VDC 75amp connector

$230.00  ERP

  Check Prices
  Add to Picklist
BP24V28-2U 2U rack/tower 24V DC Attached cable with red/black 75 amp male DC connector

$512.00  MSRP

  Check Prices
  Add to Picklist
BP24V70-3U 3U rack/tower 24V DC Attached cable with red/black 75 amp male DC connector

$1,050.00  MSRP

  Check Prices
  Add to Picklist
BP36V15-2U 2U rack/tower 36VDC Grey 2-point connector

$479.00  MSRP

  Check Prices
  Add to Picklist
BP36V42-3U 3U rack/tower 36V DC Detachable cable with UPS specific DC connector (36 in length, 6 gauge)

$1,050.00  MSRP

  Check Prices
  Add to Picklist
BP48V21-2U 2U rack/tower 48V DC Detachable cable with UPS specific DC connector (90 cm length, 8 gauge)

$521.00  MSRP

  Check Prices
  Add to Picklist
BP48V24-2U 2U rack/tower 48V DC Attached cable with blue 175 amp male DC connector

$500.00  ERP

  Check Prices
  Add to Picklist
BP48V48RT4U 4U rack/tower 48V DC Attached 20.5 inch cabling with UPS specific DC connector (52.1 cm length, 4 gauge cable)

$1,019.00  MSRP

  Check Prices
  Add to Picklist
BP48V60RT-3U 3U rack/tower 48VDC 20 inch attached cable with blue 175 amp male DC connector

$899.00  ERP

  Check Prices
  Add to Picklist
BP48V60-3UNAFTA 3U rack/tower 48VDC Blue 2-point battery connector

$1,156.00  MSRP

  Check Prices
  Add to Picklist
BP72V15-2U 2U rack/tower 72VDC DC connector

$650.00  MSRP

  Check Prices
  Add to Picklist
BP72V18 Tower 72 VDC Includes heavy gauge cabling with high current DC connector

$595.00  MSRP

  Check Prices
  Add to Picklist
BP72V28RT-3U 3U rack/tower 72VDC Black 3-point DC connector

$1,050.00  MSRP

  Check Prices
  Add to Picklist
BP72V28-3UNAFTA 3U rack/tower 72VDC Black 3-point battery connector

$1,156.00  MSRP

  Check Prices
  Add to Picklist
BP192V12-3U 3U rack/tower 192VDC Detachable cable with UPS specific DC connector (90 cm length, 8 gauge)

$1,242.00  ERP

  Check Prices
  Add to Picklist
BP192V18-4U 4U rack/tower 192 VDC Detachable cable with UPS specific DC connector (40.6 cm length, 4 gauge cable)

$2,190.00  ERP

  Check Prices
  Add to Picklist
BP192V557C-1PH Tower 192VDC Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided

$15,136.00  MSRP

  Check Prices
  Add to Picklist
BP192V557C-16K Tower 192VDC Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided

$15,136.00  MSRP

  Check Prices
  Add to Picklist
BP192V787C-1PH Tower 192VDC Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.

$16,567.00  MSRP

  Check Prices
  Add to Picklist
BP192V787C-16K Tower 192VDC Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.

$16,567.00  MSRP

  Check Prices
  Add to Picklist
BP192V1037C-1PH Tower 192VDC Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.

$17,095.00  MSRP

  Check Prices
  Add to Picklist
BP192V1037C-16K Tower 192VDC Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.

$17,095.00  MSRP

  Check Prices
  Add to Picklist
BP192V1407C-1PH Tower 192VDC Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.

$21,425.00  MSRP

  Check Prices
  Add to Picklist
BP192V1407C-16K Tower 192VDC Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.

$21,425.00  MSRP

  Check Prices
  Add to Picklist
BP240V5RT2U 2U rack/tower 240VDC Black 3-point DC connector

$837.00  MSRP

  Check Prices
  Add to Picklist
BP240V10RT3U 3U rack/tower 240VDC Detachable cable with UPS specific DC connector (90 cm length, 8 gauge)

$1,016.00  ERP

  Check Prices
  Add to Picklist
BP240V33 Tower 240VDC Hardwire (Cables included, 5 ft. length, 4 gauge)

$4,275.00  MSRP

  Check Prices
  Add to Picklist
BP240V99 Tower 240VDC Requires BP240EXTNDR15A to connect to UPS

$13,075.00  MSRP

  Check Prices
  Add to Picklist
BP240V120 Tower 240VDC Requires BP240EXTNDR15A to connect to UPS

$13,699.00  MSRP

  Check Prices
  Add to Picklist
BP240V150 Tower 240VDC Requires BP240EXTNDR15A to connect to UPS

$19,505.00  MSRP

  Check Prices
  Add to Picklist
BP240V557C-1PH Tower 240VDC Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.

$16,357.00  MSRP

  Check Prices
  Add to Picklist
BP240V787C-1PH Tower 240VDC Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.

$18,210.00  MSRP

  Check Prices
  Add to Picklist
BP240V1037C-1PH Tower 240VDC Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.

$18,825.00  MSRP

  Check Prices
  Add to Picklist
BP240V1207C Tower 240VDC Requires BP240EXTNDR15A to connect to UPS

$15,925.00  MSRP

  Check Prices
  Add to Picklist
BP240V1407C-1PH Tower 240VDC Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided.

$24,299.00  MSRP

  Check Prices
  Add to Picklist
BP240V1507C Tower 240VDC Requires BP240EXTNDR15A to connect to UPS

$24,299.00  MSRP

  Check Prices
  Add to Picklist
BP480V26B Tower +/- 240VDC Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)

$11,217.00  MSRP

  Check Prices
  Add to Picklist
BP480V40C Tower +/- 240VDC Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)

$13,886.00  MSRP

  Check Prices
  Add to Picklist
BP480V55 Tower +/- 240VDC Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)

$18,462.00  MSRP

  Check Prices
  Add to Picklist
BP480V78 Tower +/- 240VDC Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)

$20,615.00  MSRP

  Check Prices
  Add to Picklist
BP480V103 Tower +/- 240VDC Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)

$23,662.00  MSRP

  Check Prices
  Add to Picklist
BP480V140 Tower +/- 240VDC Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations)

$32,769.00  MSRP

  Check Prices
  Add to Picklist

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.