Audio/Video UPS (120V)
- Up to 300 minutes battery backup time (recording)
- Automatice voltage regulation
- EMI/RFI line noise filtering
- Tel/DSL, Ethernet and coaxial line surge protection options
- Up to $250,000 Ultimate Lifetime Insurance
| Model # | Output Volt Amp Capacity (VA) | Built-in UPS output receptacles | Surge suppression only outlets | Communications interface | Price* |
|---|---|---|---|---|---|
| HT850UPS | 750 | 12 5-15R outlet(s) | 6 UPS outlets, 6 surge-only outlets | USB (HID enabled) |
$176.00 ERP |
| SMART1000LCD | 1000 | 8 5-15R outlet(s) | 4 UPS outlets, 4 surge-only outlets | USB (HID enabled) |
$184.00 ERP |
| SMART1200LCD | 1200 | 8 5-15R outlet(s) | USB (HID enabled); DB9 Serial |
$223.00 ERP |
|
| SMART1500LCD | 1500 | 8 5-15R outlet(s) | USB (HID enabled); DB9 Serial |
$259.00 ERP |
Video
-
How to Remove a Rack/Tower UPS System Bezel
(flv -
29 Mb
)
-
How to Remove a Tower UPS Bezel
(flv -
12 Mb
)
-
How to Reset or Self-Test a Flatpack UPS System
(flv -
25 Mb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.