Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


Line-Interactive NAFTA-Compliant UPS

  • Line-interactive UPS systems with automatic voltage regulation technology
  • Intelligent communication ports and PowerAlert software for complete network power management and control
  • Tower and rack/tower cabinets
  • Up to 250,000 Ultimate Lifetime Insurance
View:
Model # Output Volt Amp Capacity (VA) Primary form factor UPS input connection type Nominal Output Voltage(s) Supported Price*
OMNI300NAFTA 300 Tower 5-15P; Space saving right angled input plug 115v; 120v

$149.00  MSRP

  Check Prices
  Add to Picklist
SM550UNAFTA 550 Tower 5-15P; Space saving right angled input plug 115v; 120v

$145.00  MSRP

  Check Prices
  Add to Picklist
SM500RMNAFTA 500 Rackmount 5-15P 120v

$268.00  MSRP

  Check Prices
  Add to Picklist
SM750UNAFTA 750 Tower 5-15P; Space saving right angled input plug 115v; 120v

$189.00  MSRP

  Check Prices
  Add to Picklist
SM1000RMNAFTA 1000 Rackmount 5-15P 120v

$613.00  MSRP

  Check Prices
  Add to Picklist
SM1050NAFTA 1050 Tower 5-15P 120v

$504.00  MSRP

  Check Prices
  Add to Picklist
OMNI1500XLNAFTA 1500 Tower 5-15P 115v; 120v

$349.00  MSRP

  Check Prices
  Add to Picklist
SM1500NAFTA 1500 Tower 5-15P 120v

$652.00  MSRP

  Check Prices
  Add to Picklist
SM1500RMNAFTA 1500 Rackmount 5-15P 120v

$805.00  MSRP

  Check Prices
  Add to Picklist
SM2200NAFTA 2200 Tower 5-15P 120v

$907.00  MSRP

  Check Prices
  Add to Picklist
SM2200RMNAFTA 2200 Rackmount 5-20P 100v; 110v; 120v

$1,144.00  MSRP

  Check Prices
  Add to Picklist
SM3000NAFTA 3000 Tower L5-30P 120v

$1,303.00  MSRP

  Check Prices
  Add to Picklist
SM3000RMNAFTA 3000 Rackmount L5-30P 120v

$1,285.00  MSRP

  Check Prices
  Add to Picklist

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.