Standby NAFTA-Compliant UPS
- All-in-one small office/home office solution
- Standby battery backup protection with built-in surge and line noise suppression
- Communication port and PowerAlert software for unattended system shutdown
- Compact tower cabinet
- $150,000 Ultimate Lifetime Insurance
| Model # | Output Volt Amp Capacity (VA) | Built-in UPS output receptacles | Surge suppression only outlets | Communications interface | Price* |
|---|---|---|---|---|---|
| IO700NAFTA | 700 | 6 5-15R outlet(s) | 3 UPS outlets, 3 surge-only outlets | USB (HID enabled) |
$174.00 MSRP |
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.