230V (220-240V) PDUs
- All-metal cabinets stand up to demanding environments
- Versatile mounting options adapt to every application
| Model # | Maximum input amps | Outlet quantity / type | Voltage compatibility | Price* |
|---|---|---|---|---|
| PDU12IEC | 16A | 12 IEC-C13 & 2 IEC-C19 | 100-250V |
$249.00 MSRP |
| PDUMH15HVNET | 15A maximum (Agency de-rated to 12A continuous) | 8 C13 outlets | 208/240, 230V |
$652.00 MSRP |
| PDUMV20HV | 20A maximum (Agency de-rated to 16A continuous) | 38 total (6 C19, 32 C13) | 208/240, 230V |
$349.00 MSRP |
| PDUMH20HVNET | 20A maximum (Agency de-rated to 16A continuous) | 8 C13 outlets | 208/240, 230V |
$697.00 MSRP |
| PDUMV20HVNET | 20A maximum (Agency de-rated to 16A continuous) | 20 x C13, 4 x C19 | 208/230/240V |
$1,032.00 MSRP |
| PDUNV | 16A | 12 IEC-C13 & 2 IEC-C19 | 100-250V |
$305.00 MSRP |
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.