Recently Viewed Items


[empty]

United States   |    View Picklist View Picklist (0 items)


32-Port KVMs

  • Provide distant PC/server control up to 500 ft.
  • Independent control by up to four users
  • IP remote access on select models
  • PS/2, USB and Sun compatibility
  • On-screen display (OSD)
  • Multi-level security features
  • Convenient port selection
View:
Model # Style Control Max CPU Price*
B060-032 1U Rackmount OSD and Hot Key 2,048   Check Prices
  Add to Picklist
B060-032-8 1U Rackmount OSD, Push Button, Hot Key 8,192   Check Prices
  Add to Picklist
B064-032-02-IP 1U Rackmount OSD, Hotkeys and Pushbuttons (Local console only) 256   Check Prices
  Add to Picklist
B064-032-04-IP 1U Rackmount OSD, Hotkeys and Pushbuttons (Local console only) 256   Check Prices
  Add to Picklist

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.