Recently Viewed Items


[empty]

United States   |    View Picklist View Picklist (0 items)


Medical-Grade Inverter/Chargers (Mobile Power Retrofit Kits) - 120V & 230V

  • UL 60601-1 and 1778 Compliant
  • Provides UL compliance for connected equipment
  • Reduces cumulative shock potential of connected equipment (full isolation)
  • Protects against data loss (Includes software and communication port)
  • Hospital-grade plug and receptacles
View:
Model Number Description Price*
HCRK Medical-Grade Mobile Power Retrofit Kit - Upgrades Medical Carts with UL 60601-1 Compliance and Mobile AC Power

$1,195.00  MSRP

  Check Prices
  Add to Picklist
HCRK-INT 230V Medical-Grade Mobile Power Retrofit Kit - Upgrades Medical Carts with UL 60601-1 Compliance and Mobile AC Power   Check Prices
  Add to Picklist
HCRK-36 Medical-Grade Mobile Power Retrofit Kit - Upgrades Medical Carts with UL 60601-1 Compliance and Mobile AC Power

$895.00  MSRP

  Check Prices
  Add to Picklist
HCRK-54 Medical-Grade Mobile Power Retrofit Kit - Upgrades Medical Carts with UL 60601-1 Compliance and Mobile AC Power

$995.00  MSRP

  Check Prices
  Add to Picklist
BP12V82 12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits

$675.00  MSRP

  Check Prices
  Add to Picklist
BP12V36 12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit

$407.00  MSRP

  Check Prices
  Add to Picklist
BP12V54 12V DC, 54-Amp Replacement Battery for HCRK-54 Medical-Grade Mobile Power Retrofit Kit

$501.00  MSRP

  Check Prices
  Add to Picklist

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.