Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


Hospital-Grade Power Strips (For Use In Patient-Care Areas)

  • Up to 6 NEMA 5-15RHG outlets
  • NEMA 5-15PHG plug
  • Switchless design
  • All-metal housing
  • Products meet UL 60601-1 & 1363A for use in patient-care areas
  • PS-415-HGULTRA meets UL 60950-1 (not UL 1363A)
View:
Model # Outlet quantity / type Input cord length (ft.) Price*
PS-415-HGULTRA 4 x NEMA 5-15R-HG Hospital-Grade 15

$124.00  MSRP

  Check Prices
  Add to Picklist
PS-415-HG-OEM 4 x NEMA 5-15R-HG Hospital-Grade 15

$74.00  MSRP

  Check Prices
  Add to Picklist
PS-615-HG-OEM 6 x NEMA 5-15R-HG Hospital-Grade 15

$86.00  MSRP

  Check Prices
  Add to Picklist

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.