Console Servers & Adapters
- Secure In-band and Out-of-band access
- Manage All Equipment in the Rack: Servers, UPS, Routers, Switches, etc
- LINUX with Source Code Access allows custom scripts
- Made in USA
| Model Number | Description | Price* |
|---|---|---|
| B092-016 | 16-Port Serial Console Server with Built-in PowerAlert and KVM inputs |
|
| B096-016 | 16-Port Serial Console Server Management Switch |
|
| B096-048 | 48-Port Serial Console Server Management Switch |
|
| B090-A9F | DB9F - RJ45 Modular Serial Adapter |
|
| B090-A9F-X | DB9F - RJ45 Modular Serial Adapter |
|
| B090-A9M | DB9M - RJ45 Modular Serial Adapter |
|
Other
-
IP Console Server SSH Secure Tunnel Diagram
(pdf -
45 Kb
)
-
IP Console Servers Brochure
(pdf -
1 Mb
)
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.