Isobar® Surge Suppressors - 110-125V
- Exclusive isolated filter banks
- Indestructible all-metal housings—won't burn, melt or crack
- Telephone/modem/coaxial line surge protection options
- Strip, 1U rackmount, under-monitor and direct plug-in models available
| Model # | Outlet quantity / type | Input cord length (ft.) | Telephone/DSL Protection | Cable (Coax) Protection | Network (Ethernet) Protection | Price* |
|---|---|---|---|---|---|---|
| ISOBAR2-6 | 2 NEMA 5-15R | 6 ft. | No | No | No |
$59.95 ERP |
| ISOBLOK2-0 | 2 NEMA 5-15R | Direct plug-in | No | No | No |
$48.00 MSRP |
| ULTRAFAX | 2 NEMA 5-15R | Direct plug-in | Yes | No | No |
$69.95 ERP |
| ULTRABLOK | 2 NEMA 5-15R | Direct plug-in | No | No | No |
$59.95 MSRP |
| IBAR4 | 4 NEMA 5-15R | 6 ft. | No | No | No |
$79.95 MSRP |
| ISOBAR4ULTRA | 4 NEMA 5-15R | 6 ft. | No | No | No |
$85.00 ERP |
| ISOTEL | 4 NEMA 5-15R | 6 ft. | Yes | No | No |
$99.95 ERP |
| ISOTEL4ULTRA | 4 NEMA 5-15R | 6 ft. | Yes | No | No |
$104.00 ERP |
| MT-6PLUS | 6 NEMA 5-15R | 10 ft. | Yes | No | No |
$119.99 ERP |
| ISOBAR6DBS | 6 NEMA 5-15R | 6 ft. | Yes | Yes | No |
$114.00 ERP |
| ISOBAR6ULTRA | 6 NEMA 5-15R | 6 ft. | No | No | No |
$99.00 ERP |
| ISOBAR6 | 6 NEMA 5-15R | 6 ft. | No | No | No |
$95.00 ERP |
| ISOTEL6ULTRA | 6 NEMA 5-15R | 6 ft. | Yes | No | No |
$114.00 ERP |
| ISOBAR8ULTRA | 8 NEMA 5-15R | 12 ft. | No | No | No |
$112.00 ERP |
| ISOTEL8ULTRA | 8 NEMA 5-15R | 12 ft. | Yes | No | No |
$130.00 ERP |
| IB8RM | 8 NEMA 5-15R | 12 ft. | No | No | No |
$145.00 ERP |
| ISOBAR825ULTRA | 8 NEMA 5-15R | 25 ft. | No | No | No |
$124.99 ERP |
| IBAR12 | 12(2 front NEMA 5-15R / 10 rear) | 15 ft. | No | No | No |
$195.00 ERP |
| ISOBAR12ULTRA | 12(2 front NEMA 5-15R / 10 rear) | 15 ft. | No | No | No |
$195.00 MSRP |
| IBAR12-20ULTRA | 12(2 front NEMA 5-15R/ 10 rear NEMA 5-20R) | 15 ft. | No | No | No |
$230.00 MSRP |
| IBAR12-20T | 12(2 front NEMA 5-15R / 10 rear 5-20R) | 15 ft. | No | No | No |
$245.00 ERP |
| DRS-1215 | 14(6 front NEMA 5-15R / 8 rear) | 15 ft. | No | No | No |
$79.00 MSRP |
* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.