Recently Viewed Items


United States   |    View Picklist View Picklist (0 items)


Safety Surge Suppressors - 110-125V

  • Up to 8 outlets
  • All-metal housings with safety yellow color
  • Up to 3600 joules of surge protection
  • Cord wrap with hang holes on select models
  • Include outlet safety covers
  • Up to $100,000 Ultimate Lifetime Insurance
View:
Model # Outlet quantity / type Input cord length (ft.) AC suppression joule rating Price*
TLM626SA 6 NEMA 5-15R 6 ft. 420 joules

$34.99  MSRP

  Check Prices
  Add to Picklist
TLM609SA 6 NEMA 5-15R 9 ft. 1200 joules

$54.99  MSRP

  Check Prices
  Add to Picklist
TLM615SA 6 NEMA 5-15R 15 ft. 2400 joules

$64.99  MSRP

  Check Prices
  Add to Picklist
TLM812SA 8 NEMA 5-15R 12 ft. 1200 joules

$64.99  MSRP

  Check Prices
  Add to Picklist
TLM825SA 8 NEMA 5-15R 25 ft. 3600 joules

$89.99  MSRP

  Check Prices
  Add to Picklist
Product Literature
Protect It! Safety Series Surge Suppressor Flyer  Protect It! Safety Series Surge Suppressor Flyer  (pdf - 2 Mb )
Other Resources
Outlet and Plug Types

* Authorized Tripp Lite resellers and distributors set their own pricing which may differ from the Estimated Retail Price (ERP) or Manufacturer's Suggested Retail Price (MSRP) shown on this website. ERP and MSRP may be used as a guide for general price comparisons with the pricing from other manufacturers.