Tripp Lite recommends you recycle old UPS systems and batteries to support a cleaner, more sustainable environment. You can ship your old UPS systems and batteries to the nearest Fortune Metal location listed below, and we'll ensure they'll be fully recycled. We recommend using the US Postal Service's Priority Mail Flat Rates Service. Fortune Metal accepts USPS, FedEx and UPS deliveries.
| Fortune Metal Facility | Contact Name | Phone Number | Shipping Address |
|---|---|---|---|
| Fortune Metal McDonough, GA | Brian or Kelly | 678-289-2323 | 2517 Highway 42 North McDonough, GA 30253 |
| Fortune Nanjing Jinze Inc. | John or Jeremy | 540-371-0588 | 4950 Quality Dr. Fredericksburg, VA 22408 |
| Fortune Plastic & Metal Denver, CO |
Bill Chicado | 303-307-1569 | 13105 E. 38th Ave. Unit 4 Denver, CO 80239 |
| Fortune Plastic & Metal Omaha, NE |
Enid | 402-333-1774 | 13435 I Circle Omaha, NE 68137 |
| Fortune Plastic & Metal Portland, OR |
TJ or James | 503-286-6697 | 9209 N. Vancouver Ave. Unit C Portland, OR 97217 |
| Fortune Plastic & Metal Phoenix, AZ |
John Rodriquez | 602-272-0917 | 1439 S. 40th Ave. Suite 300 Phoenix, AZ 85009 |
| Fortune Metal Bakersfield, CA |
Christy | 661-387-1100 | 19421 Quinn Rd. Bakersfield, CA 93308 |
| Fortune Plastic & Metal Dallas, TX |
David or Sharon | 214-943-7011 | 3333 E. Kiest Blvd. Dallas, TX 75203 |
| Fortune Metal Naperville, IL |
John or Manuel | 630-778-7776 | 1650 W. Quincy Ave. Naperville, IL 60540 |
| Fortune Plastic & Metal Tampa, FL |
Steve or Artur | 813-914-9840 | 8751 Maislin Dr. Tampa, FL 33637 |
| Fortune Metal Lincoln, RI |
Dennis | 401-725-9100 | 2 Crow Point Rd. Lincoln, RI 02865 |
Need a New UPS or Replacement Battery?
Common Questions and Answers
- Does your recycling program cover only Tripp Lite UPS systems and batteries?
- No. We accept UPS systems and batteries from all manufacturers.
- Can you provide specific shipping instructions?
- Shipping UPS systems and batteries for recycling is your responsibility, but here are some general guidelines.
- If possible, ship the UPS system or battery using its original packaging.
- If the original packaging is no longer available, have a FedEx or UPS professional package the product for you.
- If you pack the UPS system or battery yourself, make sure that the unit is protected against damage during shipment. Select a sturdy, crush-resistant shipping container, such as a heavy-duty corrugated carton. Use plastic bubble wrap and crumpled newspaper to ensure a snug fit inside the box. The UPS is properly packaged if it does not move when the box is shaken. Do not use Styrofoam packing beads.
- If shipping a UPS, make sure the internal batteries are secure inside the unit.
- If shipping an external battery or battery pack, make sure the loose battery terminals are taped.
- Do you have safety guidelines for handling UPS systems and batteries?
- Yes. Your UPS does not require routine maintenance. Do not open your UPS for any reason except for battery replacement via the battery access panel. Batteries can present a risk of electrical shock and burns from high short-circuit currents. Observe proper precautions. Do not dispose of the batteries in a fire. Do not short or bridge the battery terminals with any object. Unplug and turn off the UPS before performing battery replacement. Use tools with insulated handles. Battery replacement should be performed only by authorized service personnel using the same number and type of batteries (sealed Lead-Acid). Do not attempt to add an external battery pack to the UPS.
- How can I contact Tripp Lite with questions about your recycling program?
- You can call us at (773) 869-1234 and a Support Representative will be glad to assist you.