• Home
  • Products
  • UPS Systems
  • All UPS Systems
Energy Saving UPS System Desktop 350VA 120V USB Port

Eco 350VA Energy-saving Standby 120V UPS with USB port

Model Number: ECO350UPS


  • 350VA ultra-compact 120V standby UPS, energy-saving ECO outlets
  • Maintains AC output during power failures, 99% line mode efficiency
  • ECO option turns off set of two ECO outlets when the computer is not in use
  • USB port, TEL/DSL protection, Wall mountable, Surge-only outlets
  • NEMA 5-15P input plug and 6 NEMA 5-15R outlets

The ECO350UPS standby green UPS offers complete protection from blackouts, brownouts and transient surges. Supports green energy savings via built-in Eco outlets that automatically power off unused computer accessories like printers or multi-media speakers when the computer is not in use. Full load efficiency rating of 99% also offers energy-savings and cooler operation by limiting UPS power consumption to less than 2 watts! Eco-friendly design meets strict RoHS environmental standards. Provides uninterrupted transition to battery-derived AC output during brownouts and power failures with enough runtime to save and shutdown connected equipment without data loss. Offers complete protection in an ultra-compact desktop or wall-mountable housing. Includes 3 battery supported outlets for computer, monitor and one vital system peripheral, plus 3 additional surge suppression-only outlets for accessories not requiring battery support. Two of the surge-only outlets are designated Eco outlets that can be configured to automatically power-off when the computer enters standby mode or is shutdown. USB port enables UPS configuration options and unattended system shutdown without data loss in the case of extended power failure. PowerAlert software is available via free download from www.tripplite.com. USB cable included. Built-in single line RJ11 phone suppression protects modem, fax machine, cordless phone or other accessories with a dialup/DSL phone connection. Built-in audible alarm and front panel LEDs offer continuous status information regarding line and battery power operation. 350VA/180 watt power handling ability supports entry-level PC systems for up to 12 minutes during power fail conditions. $100,000 connected equipment insurance (USA, Puerto Rico, & Canada Only).

Green Solutions Series
2009 Chicago Innovation Award 2009 Tech Awards Circle

Key Features

  • ECO350UPS standby green UPS offers complete protection from blackouts, brownouts and transient surges
  • Built-in Eco outlets automatically power off unnecessary computer accessories like printers, scanners and speakers when computer is not in use
  • Full load efficiency rating of 99% saves energy and heat output by limiting UPS power consumption to less than 2 watts with only 4 BTU/hr. of heat output
  • Eco-friendly design meets strict RoHS (Restriction of Hazardous Substances) environmental standards.
  • 350VA/180 watt UPS provides battery-derived AC output during brownouts and power failures to support entry-level desktop computer with 15 inch LCD monitor up to 12 minutes
  • Ultra compact UPS supports a variety of placement options for desktop or wallmount use
  • Includes 3 UPS supported outlets for computer, monitor and one vital system peripheral requiring uninterrupted power
  • Includes 3 Surge-only outlets for accessories not requiring battery support
  • Two of the Surge-only outlets are designated Eco outlets that can be configured to automatically power-off when the computer is not in use
  • USB port enables UPS configuration options and unattended system shutdown without data loss in the case of extended power failure.
  • PowerAlert UPS monitoring software is available for free download from www.tripplite.com
  • HID-compliant USB port also enables integration with built-in power management and auto shutdown features of Windows and Mac OS X
  • Single line RJ11 phone suppression jacks protect modem, fax machine, cordless phone or other accessories from surges on dialup/DSL phone connections
  • USB cable included
  • Space-saving right angle input plug
  • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment
  • $100,000 connected equipment insurance (USA, Puerto Rico and Canada only)

Package Includes

  • ECO350UPS UPS System
  • USB cable
  • Instruction manual

OUTPUT

Output Volt Amp Capacity (VA) 350
Output Watt Capacity (watts) 180
Nominal Output Voltage(s) Supported 115V; 120V
Frequency compatibility 60 Hz
Output voltage regulation (Battery mode) 115V (+/- 5%)
Built-in UPS output receptacles 6 5-15R outlet(s)
Surge suppression only outlets 3 UPS outlets, 3 surge-only outlets
Hot-Swap PDU options PDUB15 (2U / 8 5-15R outlets)
Output AC waveform (AC mode) Sine wave
Output AC waveform (battery mode) PWM sine wave

INPUT

Rated input current (at maximum load) 10A
Nominal Input Voltage(s) Supported 120V AC
UPS input connection type 5-15P; Right-Angled
UPS Input cord length (ft.) 6
UPS Input cord length (m) 1.8
Recommended Electrical Service 15A 120V
Input phase Single-Phase

BATTERY

Half load runtime (minutes) 11.3 min. (90w)
DC system voltage (VDC) 12

LEDS ALARMS & SWITCHES

LED Indicators 3 LEDs indicate power status, overload/check battery and ECO-mode status
Audible Alarm Audible alarm indicates power-failure and overload status
Switches Combination switch controls on/off power status and self-test operation; second recessed push-button switch enables ECO outlet switching

SURGE / NOISE SUPPRESSION

UPS AC suppression joule rating 420
UPS AC suppression response time Instantaneous
UPS Dataline suppression 1 line TEL/DSL (1 in / 1 out)
EMI / RFI AC noise suppression Yes

PHYSICAL

Installation form factors supported with included accessories Tower; Ultra-compact desktop
Primary form factor Desktop
UPS Power module dimensions (hwd, in) 3 x 8 x 6.4
UPS Power module dimensions (hwd, cm) 7.5 x 20.4 x 16.1
UPS Power module weight (lbs) 5.2
UPS Power module weight (kg) 2.4
UPS Shipping dimensions (height x width x depth / inches) 4.1 x 11.3 x 7.7
UPS Shipping dimensions (height x width x depth / cm) 10.5 x 28.7 x 19.5
Shipping weight (lbs) 5.9
Shipping weight (kg) 2.7
UPS housing material ABS

ENVIRONMENTAL

Operating Temperature Range +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity 0 to 95%, non-condensing
AC mode BTU / hr. (full load) 6.2
Battery mode BTU / hr. (full load) 83.5
AC mode efficiency rating (100% load) 99%

COMMUNICATIONS

Communications interface USB (HID enabled)
PowerAlert software Free download from www.tripplite.com
Communications cable USB interface cable included
WatchDog compatibility Supports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools Compatibility NUT compatible. See the full list of Tripp Lite NUT compatible UPS systems at http://www.networkupstools.org/stable-hcl.html?manufacturer=Tripp Lite

LINE / BATTERY TRANSFER

Transfer time AC to battery mode: 4 milliseconds; Battery to AC mode: 3 milliseconds
Low voltage transfer to battery power (setpoint) 99
High voltage transfer to battery power (setpoint) 139

SPECIAL FEATURES

Cold Start (startup in battery mode during a power failure) Cold-start operation supported
Green & high efficiency features Greater than 95% efficiency - GREEN UPS; Power saving auto-shutoff ECO outlets

CERTIFICATIONS

UPS Certifications Tested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category B (EMI)

WARRANTY

Product Warranty Period (U.S. & Canada) 3-year limited warranty
Product Warranty Period (Latin America) 3-year limited warranty
Product Warranty Period (International) 2-year limited warranty
Product Warranty Period (Mexico) 3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $100,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

ECO350UPS 4.5 5 2 2
Great features and a great price! I wanted a simple battery backup for my media computer and this has worked great for the last couple years. My vacation pictures and movies are safe! September 6, 2013
This product performs as advertised Got this to back up my cable modem and wireless router so I wouldn't lose my VOIP phone service during a power outage. Since the current draw is so low on my modem and router, the 350VA rating is more than enough to keep things running for over 2 hours. December 9, 2011
1-2 of 2
(5 Questions : 5 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
1 year, 10 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that the ECO350UPS unit is not currently offered with a replacement battery option, as costing for a replacement UPS comes into parity with costing for it's associated replacement battery cartridge.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority
1 year, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

warranty

What is the warranty for the 350va UPS? and how long is it for?
1 year, 6 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS Solutions line of products. Please note that the ECO350UPS carries a 3 Year limited warranty. Visit our Warranty Center page for specifics.

If you'd like to discuss your application and how you’ll use this product further, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority!
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

How can I get a Manual for the ECO350UPS?

1 year, 5 months ago
Customer avatar
by
Jim
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your online response to the ECO350 you've purchased. Please note that the associated Owner's Manual can be located by navigating to the unit's homepage, selecting the "SUPPORT" tab, then navigating to the .PDF file in question under "SOFTWARE,RUNTIME, & MANUALS.

Also, our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Tech Support
Phone: 773.869.1234
Fax: 773.869.1177

Please have the unit(s) serial numbers available for quick reference when calling. Your satisfaction is our primary goal!
1 year, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

What USB cable to ECO350UPS ?

Hello,
can you tell me what kind of cable to use for the ECO350UPS to connect it to a computer?
As well, can you tell me the link to download the software?
Thanks, Jiri
2 years, 9 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about tukpjeje is loaded.
Additional information about tukpjeje could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
We appreciate your interest in our UPS line of products. Please note that the ECO350UPS includes the associated USB cable in order to connect to your computer. The link to our associated PowerAlert software can be located at: http://www.tripplite.com/en/support/poweralert/poweralert-local.cfm.

If you'd like to discuss this further, with a little more information about how you’ll use this product, we can help suggest a suitable solution.

Our Chicago-based team of tech support experts is available to work with you at your convenience online and via phone or fax:

Online Pre Sales Support
Phone: 773.869.1234
Fax: 773.869.1177

Thanks again for your interest in Tripp Lite. Your satisfaction is our top priority.
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

IS THE ECO350UPS UL LISTED?

PLEASE SEND CERTIFICATION IF YES.
1 year, 1 month ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The ECO350UPS is not UL listed but it is tested to UL1778.
1 year, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

PowerAlert

Free Power Management Software for your ECO350UPS

learn more

Do you own a ECO350UPS?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.