Artículos Recientes


. .

Mexico [Cambiar ]   |    Mirar Lista Ver Lista (0 productos)
Otros Modelos :  

Modelo: B072-016-1-IP

KVM Switches- 16-Port NetCommander 1U Rackmount Cat5 KVM Switch w/IP

  • Access and control multiple computers from a single console (Local or Remote)
  • Expandable - control up to 256 servers from a single station
  • 16 RJ45 ports utilize inexpensive Cat5 patch cables
  • 3 ways to switch between servers - hot keys, On-Screen Display (OSD) menu or remote console toolbar
  • Supports PS2 and USB CPUs
  • Rackmount Hardware Included
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
TAA compliant. Click for details.

Tripp Lite's 16-Port NetCommander 1U Rackmount Cat5 KVM over IP Switch is the next generation of our cost-effective, feature-rich KVM switches. It's sleek, 1U design and compact size features RJ45 connection ports that utilize inexpensive Cat5 patch cables, reducing the amount of cable clutter normally found with traditional KVM cabling, as well as the ability to log in from anywhere via the Internet. Easily switch between CPU's with hot key commands, the built-in On-Screen Display (OSD) menu or the remote console toolbar. Cascadability allows connection to up to 256 computers. Compatible with PS/2 and USB computers, VGA, SVGA or XGA monitors, as well as the following OS platforms: DOS, Windows (all versions), LINUX, UNIX, HP UX, and SUN. Rack Mounting hardware included. 1-year limited warranty.

  • 1-User, 16-Port Cat5 type KVM Switch with built-in IP functionality
  • Powerful control of up to 256 computers from one KVM console, locally or remotely
  • Achieves BIOS level control of any server, regardless of server condition and network connectivity. Covers the entire spectrum of crash scenarios
  • Compatible with DOS, Windows (all versions), LINUX, UNIX, HP UX, and SUN
  • Allows multiple simultaneous users to view remote sessions. Remote control is transferable between users w/appropriate permissions
  • Supports the highest security standards for encryption ( 128-bit SSL and HTTPS )and authentication for remote users.
  • Advanced OSD management with multi-layer security for local users
  • Compact size: 17"W x 9"D x 1.75"H with internal power supply
  • Video Resolution: 1600 x 1200 @ 75Hz
  • Rackmounting hardware included
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Requisitos de Sistema

  • Computers: The Tripp Lite B078-001-PS2 or B078-001-USB Server Interface Module must be used to connect a computer to the KVM RJ45 ports via Cat5 type patch cable.
  • KVM Input: Requires VGA monitor, and PS/2 Mouse and Keyboard.

Incluído en el Empaque

  • 16-Port NetCommander 1U Rackmount Cat5 KVM over IP Switch
  • Rackmount Bracket kit
  • 6ft Power Cord
  • 6ft Serial Cable
OVERVIEW
N.º de usuarios 1
Consola 0
Control OSD, teclas rápidas o barra de herramientas de la consola remota.
CPU máx. 256
PC/Servidor USB, PS/2
Multiplexor KVM Cat5 Yes
Acceso remoto IP YES, BUILT IN
FÍSICAS
Color Black
Estilo 1U Rackmount
Monitor LCD (in.-cm) Not Applicable
CONECTIONS
Puertos 16
FUNCIONES ESPECIALES
BTU 68

† Tripp Lite utiliza los servicios de agencias privadas para examinar sus productos para que cumplan con las normas legales. Vea la lista de las Agencias de Prueba de Tripp Lite.

* Los distribuidores y mayoristas autorizados de Tripp Lite imponen sus propios precios los cuales pueden diferir de los precios presentados en este sitio web. Estos pueden ser: el Precio de Venta Estimado (ERP) ó el Precio Sugerido de Venta del Fabricante (MSRP). ERP y MSRP pueden ser utlizados como una guía general de comparación de precios entre los productos de Tripp Lite, pero estos no deben ser utilizados para comparar los precios de Tripp Lite con los precios de otro fabricante.