Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 6/18/2015

Overview

BPE480VC is an "empty" version of the Tripp Lite BP480V40C external battery pack that requires 40 user-supplied 12V 40AH batteries. Compatible with BB Battery model BP40-12 batteries with B2 type terminals (or equal). External battery case matches the appearance of compatible Tripp Lite UPS systems and includes all required wiring and installation accessories, except batteries. Offers extended battery runtime for critical connected loads. Includes internal disconnect for battery isolation. Multiple BP480V40C / BPE480VC cabinets can be daisy-chained to the UPS for even longer extended run operation.
Compatible UPS Systems: SU40K, SU60K, SU80K, SU20KX, SU40KX, SU60KX, SU80KX, SU60KTV and SU80KTV only.

Features

  • BPE480VC is an "empty" version of the Tripp Lite BP480V40C external battery pack that requires 40 user-supplied 12V 40AH batteries
  • Compatible with BB Battery model BP40-12 batteries with B2 type terminals (or equal)
  • External battery case matches the appearance of compatible Tripp Lite UPS systems and includes all required wiring and installation accessories, except batteries
  • Offers extended battery runtime for critical connected loads
  • Includes internal disconnect for battery isolation
  • Multiple BP480V40C / BPE480VC cabinets can be daisy-chained to the UPS for even longer extended run operation
  • Compatible UPS Systems: SU40K, SU60K, SU80K, SU20KX, SU40KX, SU60KX, SU80KX, SU60KTV and SU80KTV only.

Package Includes

  • BPE480VC External Battery Pack
  • Warranty information
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332154330
INPUT
Input Phase3-Phase
BATTERY
Expandable RuntimeYes
Expandable Runtime DescriptionMultiple battery packs can be daisy-chained to the UPS for extended runtime
DC System Voltage (VDC)240
Battery AccessEmpty-case configuration without pre-installed internal batteries requires a quantity of 40 user-supplied 12 volt, 40 amp-hour batteries with B2 terminals. Model number BP40-12 batteries with B2 bolt and nut compatible terminals made by BB Battery, or equal are recommended ( https://www.bb-battery.com/productpages/BP/BP40-12.pdf ). Battery housing opens for complete access for installation and maintenance of internal batteries. All battery wiring and installation hardware included, except for batteries. See owner's manual for additional battery dimension and installation information
UPS ConnectionHardwire (contractor supplies wiring to connect battery pack to the UPS - see Owner's Manual for gauge recommendations)
Typical Battery Lifespan3-5 years typical (North America)
PHYSICAL
Material of ConstructionSteel
Rack Height  0U
External Battery Pack Form FactorTower
Shipping Dimensions (hwd / in.)76.10 x 28.50 x 45.30
Shipping Weight (lbs.)460.80
Unit Dimensions (hwd / in.)66.900 x 20.500 x 33.700
Unit Weight (lbs.)282.2
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.