Part Number: B051-000-AC TAA
This Model has been retired and replaced by B051-000. An Owner's Manual and other information for the B051-000-AC is available on the model support page
Overview
Features
- Connects to a computer or KVM switch to provide IP remote access.
- Comes with both browser and non-browser based applications for remotely accessing the unit.
- Out of band control (OOBC) functionality allows a modem to be connected
- Built-in power control lets you power cycle the connected computer/KVM switch.
- Compatible with all major operating systems and VT100-based serial devices.
- Provides BIOS level access to connected computers.
- Features RS-232 serial ports, allowing you to remotely control serial devices, such as a switch or routers.
- Virtual Media lets the connected computer access USB 1.1 and 2.0 media, such as DVD/CD drives and flash drives, from the computer being used to access the B051-000-AC, as if it was directly connected.
- Virtual Media can be used to map a Smart Card / CAC reader on the computer remotely accessing the B051-000-AC to the connected computer.
- Remote authentication support: RADIUS, LDAP, LDAPS and MS Active Directory.
- Multi-level authentication – Up to 64 accounts can be created, with any combination of Administrators, Users and Select accounts. User account permissions can be customized to provide them with the desired level of access.
- Supports a broad range of communication protocols: TCP/IP, HTTP, HTTPS, UDP, DHCP, SSL, ARP, DNS, ICMP, CHAP, PPP.
- Allows a dynamic IP address assigned by a DHCP server to be mapped to a host name.
- Advanced encryption technology – 1024 bit RSA, 56 bit DES, 256 bit AED and 128 bit SSL.
- Supports remote video resolutions up to 1600 x 1200 @ 60Hz, with up to 24-bit color depth.
- Supports importing third party CA certificates.
- Max Video Resolution: 1600 x 1200 @ 60Hz; DDC2B
- 100-240V, 50/60Hz, 10A
System Requirements
- Browsers must support 128-bit SSL encryption.
- For the browser-based Java Applet and non-browser AP Java Client, the latest version of Sun’s Java Runtime Environment
- JRE) must be installed, and 250 MB of memory available after installation.
- For the Log Server, you must have the Microsoft Jet OLEDB 4.0 or higher driver installed.
- For best results we recommend that the computers used to access the switch have at least a Pentium III, 1 GHz processor, with their screen resolution set to 1024 x 768.
- For best results, a network transfer speed of at least 512 kbps is recommended.
Package Includes
- B051-000-AC
- 4 ft. USB KVM Cable Kit
- 4 ft. PS/2 KVM Cable Kit
- 10 in. USB/PS2 Combo Console Cable Kit
- 6 ft. USB 2.0 Virtual Media Cable (5-Pin Mini-B Male to A Male)
- 5 ft. External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5.3V, 2.4A)
- 6 ft. C14 to C13 Power Cord
- Rack Mount Bracket
- IN Rail Brackets
- Rubber Feet
- CD with Software and Owner’s Manual
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332168597 |
Accessory Type | Remote Management |
Technology | PS/2; VGA/SVGA |
Accessory Class | KVM Switch Accessories |
POWER
AC Adapter | Input: 100-240V~0.5A, 50-60Hz Output: 5.3V, 2.4A |
Power Consumption (Watts) | 6.3 |
CONNECTIONS
Computer/Server Ports - Port 1 | Modified HD15F ( 18 pin ) |
Included Cable (Side A) - Connector 1 | Modified HD15F ( 18 pin ) |
Included Cable (Side B) - Connector 2 | PS/2 Female |
Included Cable (Side B) - Connector 3 | PS/2 Female |
Included Cable (Side B) - Connector 4 | USB-A Female |
Included Cable (Side B) - Connector 5 | USB-A Female |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Included Mounting Accessories | 0U Bracket |
Shipping Dimensions (hwd / in.) | 4.70 x 8.00 x 16.30 |
Shipping Weight (lbs.) | 4.90 |
Unit Dimensions (hwd / in.) | 1.750 x 12.250 x 3.000 |
Unit Weight (lbs.) | 1.90 |
ENVIRONMENTAL
Storage Temperature Range | -20 to +60 C |
Relative Humidity | 0 - 80% RH Non-Condensing |
Operating Temperature | 0 to 50 C |
BTUs | 25.605 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Videos
- NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images