Part Number: F019-010
This Model has been retired and replaced by F019-006. More information for the F019-010 is available on the model support page
Overview
Tripp Lite's IEEE-1394b, or FireWire 800 cables, are the latest in FireWire technology, with data transfer speeds up to 800Mbps, twice the speed of original FireWire. The 9-pin to 4-pin FireWire 800 - FireWire cable (also known as a "bilingual" cable) will connect a 4-pin FireWire (1394a) device to a 9-pin FireWire 800 (1394b) port on a computer (FireWire 800 devices can achieve FireWire 800 speeds only when connected to a FireWire 800 port). These cables are 100% compatible with Apple FireWire, Sony iLink, and all other IEEE-1394b peripherals.
Features
- Data transfer rates to 800Mbps
- Hot Pluggable - supports Plug-n-Play operation
- Premium triple-shielded cable with molded, Gold connectors
- Backward compatible with original FireWire systems and devices
- Compatible with PC, Mac, SUN, and other IEEE-1394b equipped systems
Specifications
OVERVIEW
UPC Code | 037332158567 |
Technology | FireWire |
CONNECTIONS
Side A - Connector 1 | 9 PIN (MALE) |
Side B - Connector 1 | 4 PIN (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 10 |
Shipping Dimensions (hwd / in.) | 8.50 x 6.90 x 0.50 |
Shipping Weight (lbs.) | 0.26 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images