Part Number: F007-015
This Model has been retired and has not been replaced. More information for the F007-015 is available on the model support page
Overview
Tripp Lite's new Firewire series is a perfect compliment to your connectivity solutions. This 15Ft. IEEE-1394 Firewire cable has 6-pin male to 4-pin male connectors supports data transmission of 100~400Mbps and used most commonly to connect a PC device to an A/V device. Firewire cables have gold-plated connectors and gold-plated copper contacts for superior conductivity. Premium double-shielded cable with both a braid and a foil shield to virtually eliminate crosstalk and reduce EMI/RFI interference.
Features
- All Tripp Lite Firewire (IEEE 1394) cabling includes superior foil shielding for reliable error-free data communications.
- Firewire cable meets IEEE 1394 standards as set by the institute of electrical and electronic engineers.
- Premium quadruple-shielded cables with tinned copper braid and aluminum
- Mylar foil on each twisted pair as well as on the cable as a whole.
- Gold plated connectors provide superior conductivity.
- Supports data transmission of 100~400Mbps
System Requirements
- Firewire 1394 device with a 6-Pin connector and a Firewire device with a 4-Pin connector
Package Includes
- 15-ft. Firewire IEEE 1394 6Pin/4Pin with Gold Connectors
Specifications
OVERVIEW
UPC Code | 037332012029 |
Technology | FireWire |
CONNECTIONS
Side A - Connector 1 | 6 PIN (MALE) |
Side B - Connector 1 | 4 PIN (MALE) |
PHYSICAL
Color | Black |
Cable Length (ft.) | 15 |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 0.36 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images