Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/9/2017

Overview

Tripp Lite's new Firewire series is a perfect compliment to your connectivity solutions. This 3ft. IEEE-1394 Firewire cable has 6-pin male to 4-pin male connectors. It supports data transmission rates of 100~400Mbps and is used most commonly to connect a PC device to an a/v device. Firewire cables have gold-plated connectors and gold-plated copper contacts for superior conductivity. Premium double-shielded cable with both a braid and a foil shield virtually eliminate crosstalk and reduce EMI/RFI interference.

Features

  • All Tripp Lite Firewire (IEEE 1394) cabling includes superior foil shielding for reliable error-free data communications.
  • Firewire cable meets IEEE 1394 standards as set by the institute of electrical and electronic engineers.
  • Premium quadruple-shielded cables with tinned copper braid and aluminum
  • Mylar foil on each twisted pair as well as on the cable as a whole.
  • Gold plated connectors provide superior conductivity.
  • Supports data transmission of 100~400Mbps

System Requirements

  • Firewire 1394 device with a 6-Pin connector and a Firewire device with a 4-Pin connector

Package Includes

  • 3ft Firewire IEEE 1394 6Pin/6Pin with Gold Connectors
RoHS compliant

Specifications

OVERVIEW
UPC Code037332011992
TechnologyFireWire
CONNECTIONS
Side A - Connector 16 PIN (MALE)
Side B - Connector 14 PIN (MALE)
PHYSICAL
ColorBlack
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.10
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.