Part Number: B122-000
- Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.72 m) from the source
- When extending a 1080p @ 24Hz (or 1920 x 1200) signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring, such as the P568-100-HD
- No external power required in most installations
- 24Awg HDMI cable is also needed when extending a 3D signal more than 50-ft. (15.24 m). A 3D signal can be extended up to 125-ft. (38.1 m) using 24Awg HDMI cable
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
The B122-000 HDMI Signal Extender increases the distance a 1080p at 24 Hz (or 1920 x 1200) signal can be transmitted beyond the recommended 16 feet (4.9 meters). It supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p at 24 Hz, as well as a maximum distance of 150 feet (45.7 meters) from the source. Use P568-Series HDMI cables in most applications. When extending a 1080p at 24 Hz (or 1920 x 1200) signal more than 75 feet (22.9 meters), use cable made with 24 AWG wiring, such as the P568-100-HD. 24 AWG HDMI cable is also needed when extending a 3D signal more than 50 feet (15.2 meters). A 3D signal can be extended up to 125 feet (38.1 meters) using 24 AWG HDMI cable. Simply connect the longer cable between the source and the B122-000 and the shorter cable (16 feet or less) between the adapter and the monitor. Software or drivers are not required. HDCP compliant. Compatible with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Extend a 1080p at 24 Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.7 m) from the source
- Use P568-Series HDMI cables in most applications
- When extending a 1080p at 24 Hz (or 1920 x 1200) signal more than 75-ft. (22.9 m), use cable made with 24 AWG wiring, such as the P568-100-HD.
- 24 AWG HDMI cable is also needed when extending a 3D signal more than 50-ft. (15.2 m). A 3D signal can be extended up to 125-ft. (38.1 m) using 24 AWG HDMI cable
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- HDCP compliant
- No software or drivers required
- No external power required in most installations
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332133144 |
Product Type | Signal Booster |
Technology | HDMI |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | HDMI (FEMALE) |
Video Ports Details | HDMI 1.4; HDCP 1.4 |
Resolutions Supported | 1920 x 1200 (1080p) @ 24Hz, up to 150 ft. |
Max Supported Video Resolution | 1920 x 1200 @ 24Hz |
Max 720P Range (ft) | 150 |
Max 1080P Range (ft) | 150 |
Max 1280 x 720 (720p) Range (ft) | 125 |
Max 1920 x 1080 (1080p) Range (ft) | 125 |
Max 1920 x 1200 Range (ft) | 125 |
Signal Range (ft) | 150 |
Signal Range (m) | 45.72 |
Recommended Cabling | 24 AWG |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 150 |
Maximum Signal Range Details | Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.72 m) from the source |
AUDIO
Audio Ports | HDMI (FEMALE) |
Audio Ports Details | HDMI (Female) port allows for pass-through audio |
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | Pass-through audio |
INPUT
Product Length (in.) | 2.362 |
Product Length (cm.) | 6 |
Product Length (ft.) | 0.197 |
Product Length (m) | 0.06 |
POWER
Power Source Type | USB |
Power Source | Unit (Optional) |
Power Over Cable (PoC) Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
Color | Black |
Material of Construction | Plastic (PC) |
Included Mounting Accessories | No |
Number of Displays | 1 |
Form Factor/Mounting Options | Box |
Shipping Dimensions (hwd / in.) | 1.30 x 6.14 x 4.80 |
Shipping Weight (lbs.) | 0.03 |
Unit Dimensions (hwd / in.) | 2.360 x 0.600 x 1.020 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.03 |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 150 |
Signal Range (ft.) | 150 |
Max 480P Range (ft) | 153 |
Max 1440 x 900 Range (ft) | 150 |
Max 1080i Range (ft) | 150 |
Max 480i Range (ft) | 153 |
Max 640 x 480 Range (ft) | 150 |
Max 800 x 600 Range (ft) | 150 |
Max 1600 x 1200 Range (ft) | 150 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-050 | High-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. (15.24 m) | |
P568-100-HD | Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft. (30.5 m) |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- B122-000 HDMI Signal Extender
https://tripplite.eaton.com/video/b122-000-hdmi-signal-extender/51519
Product Images