Part Number: B123-001
- Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.72 m) from the source
- When extending a 1080p @ 24Hz (or 1920 x 1200) signal more than 75-ft. (22.86 m), use cable made with 24Awg wiring, such as the P568-100-HD
- 24Awg HDMI cable is also needed when extending a 3D signal more than 50-ft. (15.24 m). A 3D signal can be extended up to 125-ft. (38.1 m) using 24Awg HDMI cable
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- No external power required in most installations
- Built-in HDMI cable features a latching connector for a more secure connection
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Overview
The B123-001 HDMI Signal Extender increases the distance a 1080p at 24 Hz (or 1920 x 1200) signal can be transmitted beyond the recommended 16 feet (4.9 meters). It supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p at 24 Hz at a maximum distance of 150 feet (45.7 meters) from the source. Use P568-Series HDMI cables in most applications. When extending a 1080p at 24 Hz (or 1920 x 1200) signal more than 75 feet (22.9 meters), use cable made with 24 AWG wiring, such as the P568-100-HD. 24 AWG HDMI cable is also needed when extending a 3D signal more than 50 feet (15.2 meters). A 3D signal can be extended up to 125 feet (38.1 meters) using 24 AWG HDMI cable. Simply connect the longer cable between the source and the B123-001, and then connect the built-in cable to the monitor. The built-in HDMI cable features a latching connector for a more secure connection. Software or drivers are not required. HDCP compliant. Compatible with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Extend a 1080p at 24 Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.7 m) from the source
- Use P568-Series HDMI cables in most applications
- Built-in HDMI cable features a latching connector for a more secure connection
- When extending a 1080p at 24 Hz (or 1920 x 1200) signal more than 75-ft. (22.9 m), use cable made with 24 AWG wiring, such as the P568-100-HD.
- 24 AWG HDMI cable is also needed when extending a 3D signal more than 50-ft. (15.2 m). A 3D signal can be extended up to 125-ft. (38.1 m) using 24 AWG HDMI cable
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- HDCP compliant
- No software or drivers required
- No external power required in most installations
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332141057 |
Product Type | Signal Booster |
Technology | HDMI |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (MALE) |
Number of Monitors Supported | 1 |
Video Ports | HDMI (FEMALE) |
Video Ports Details | HDMI 1.4; HDCP 1.4 |
Resolutions Supported | Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 150-ft. (45.72 m) from the source |
Max Supported Video Resolution | 1920 x 1200 @ 24Hz |
Max 720P Range (ft) | 150 |
Max 1080P Range (ft) | 150 |
Max 1280 x 720 (720p) Range (ft) | 125 |
Max 1920 x 1080 (1080p) Range (ft) | 125 |
Max 1920 x 1200 Range (ft) | 125 |
Recommended Cabling | 24 AWG |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 150 |
Maximum Signal Range Details | Extend a 1080p @ 24Hz (or 1920 x 1200) HDMI signal up to 125-ft. (38.1 m) from the source |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | Pass-through audio |
INPUT
Built-In Cable Length (ft.) | 0.5 |
Built-In Cable Length (in.) | 6 |
Product Length (in.) | 8.362 |
Product Length (cm.) | 21.239 |
Product Length (ft.) | 0.696 |
Product Length (m) | 0.06 |
POWER
Power Source Type | USB |
Power Source | Unit (Optional) |
Power Over Cable (PoC) Support | No |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HDMI (MALE) |
Side A - Connector 2 | MICRO-USB B (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Cable Jacket Color | Black |
Cable Length (ft.) | 1 |
Number of Displays | 1 |
Form Factor/Mounting Options | Pigtail |
Unit Dimensions (hwd / in.) | 0.600 x 1.020 x 8.360 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.05 |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 150 |
Max 480P Range (ft) | 155 |
Max 1440 x 900 Range (ft) | 150 |
Max 1080i Range (ft) | 150 |
Max 480i Range (ft) | 155 |
Max 640 x 480 Range (ft) | 150 |
Max 800 x 600 Range (ft) | 150 |
Max 1600 x 1200 Range (ft) | 150 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-050 | High-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. (15.24 m) | |
P568-100-HD | Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft. (30.5 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Extend HDMI and DVI Signals
https://tripplite.eaton.com/video/how-to-extend-hdmi-and-dvi-signals/804243 - B123-001 HDMI Active Signal Extender Cable
https://tripplite.eaton.com/video/b123-001-hdmi-active-signal-extender-cable/45736
Product Images