Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
In-line HDMI signal extender boosts a high-quality HDMI audio/video transmission up to 125 ft. from the source device.
  • Allows you to store expensive source device in a secure location for controlled access
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
  • Supports DTS-HD, Dolby TrueHD and 7.1 surround sound for rich, clear audio
  • Compact unit fits easily into briefcase or laptop bag for instant use anywhere
  • Plug-and-play operation with no software required for easy, immediate installation
  • 3-year limited warranty

Features

HDMI Booster Extends High-Definition 1080p Video and Digital Audio Signals up to 125-ft. (38.1 m)
Don't let HDMI's 16-ft. (4.9 m) distance limitation limit your audio/video application. This in-line HDMI signal extender boosts your 1080p transmission up to 125-ft. (38.1 m) from the source device without a drop in signal quality. This gives you the flexibility to hide your Blu-ray player or media server away in a secure, remote location for controlled access, while delivering video to an HDMI display somewhere else. The B122-000-60 is recommended for digital signs or video presentations in schools, conference rooms, retail displays, trade show booths and anywhere else you need to display high-definition video.
Meets HDMI Industry Standards to Deliver High-Definition Results
This HDMI signal booster supports computer video resolutions up to 1920 x 1200 and HD resolutions up to 1080p at 60 Hz, as well as 36-bit Deep Color (12 bits per channel). It also supports DTS-HD, Dolby TrueHD and 7.1-channel surround sound to ensure your speakers deliver rich, clear audio to match the video quality.
Greater Distance Gives You More Freedom in Placing Your Source and Display Devices
This low-profile HDMI booster is designed for use with P568-Series HDMI cables (sold separately). Connect the longer cable (up to 125-ft. (38.1 m) to your source device, such as a Blu-ray player or computer, to transmit a 1080p (60 Hz) signal. The shorter cable connects the B122-000-60 and the HDMI display device, and must be no longer than 16-ft. (4.9 m). For distances over 75-ft. (22.9 m), a 24 AWG HDMI cable, such as P568-100-HD, is required. In addition, this unit can also extend a 3D signal up to 125-ft. (38.1 m) (24 AWG cable required for 3D transmissions over 50-ft. (15.2 m).
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play unit requires no software, drivers or (usually) external power. In the extreme case that external power is needed, connect a USB Micro-B cable (such as UR050-Series) between the unit's USB Micro-B port and a USB wall charger or USB port on your monitor or computer. With its low-profile design, the B122-000-60 is easy to stow in your laptop bag and carry to school, the office or the latest trade show.
TAA-Compliant for GSA Schedule Purchases
The B122-000-60 is compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
3-Year Warranty
The B122-000-60 is backed by a 3-year warranty, ensuring reliability and performance.

System Requirements

  • Source device with HDMI output
  • Display device with HDMI input
  • 24 AWG HDMI cable required for distances over 75-ft. (22.86 m) (P568-Series)

Package Includes

  • B122-000-60 HDMI Signal Booster
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332160294
Product TypeSignal Booster
TechnologyHDMI
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 2.2
Resolutions Supported

1080p @ 60 Hz, up to 125-ft.

Max Supported Video Resolution1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)150
Max 1080P Range (ft)150
Max 1280 x 720 (720p) Range (ft)125
Max 1920 x 1080 (1080p) Range (ft)125
Recommended Cabling24 AWG
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)125
Maximum Signal Range Details

Extend a 1080p @ 60Hz (1920 x 1200) HDMI signal up to 125 ft. from the source

AUDIO
Audio PortsHDMI (FEMALE)
Audio Ports Details

HDMI (Female) port allows for pass-through audio

Audio InputHDMI
Audio OutputHDMI
Audio SpecificationPass-through audio
INPUT
Product Length (in.)2.362
Product Length (cm.)6
Product Length (ft.)0.197
Product Length (m)0.06
POWER
Power Source TypeUSB
Power SourceUnit (Optional)
Power Over Cable (PoC) SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1HDMI (FEMALE)
Side A - Connector 2MICRO-USB B (FEMALE)
Side B - Connector 1HDMI (FEMALE)
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Number of Displays1
Form Factor/Mounting OptionsBox
Shipping Dimensions (hwd / in.)1.60 x 4.60 x 6.20
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)2.360 x 0.600 x 1.020
Unit Packaging TypeBox
Unit Weight (lbs.)0.03
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)150
Max 480P Range (ft)154
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 480i Range (ft)154
Max 640 x 480 Range (ft)150
Max 800 x 600 Range (ft)150
Max 1600 x 1200 Range (ft)150
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. (15.24 m) P568-050 P568-050 High-Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft. (15.24 m)
Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft. (30.5 m) P568-100-HD P568-100-HD Standard-Speed HDMI Cable, 24 AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft. (30.5 m)

USB Cables

  Model Number Description
Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m) UR05C-003-RARB UR05C-003-RARB Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m)
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.