HDMI Female to DVI Male Adapter

HDMI to DVI Cable Adapter (HDMI to DVI-D F/M)

Model Number: P130-000


  • Converts an HDMI Male connector into a DVI-D Male connector
  • Compact size for installation in tight spaces

Tripp Lite's HDMI Female to DVI-D Male Adapter allows newer HDMI cables to plug into DVI equipment. Gold-plated connectors and 24K Gold contacts, along with a molded, rubberized plastic housing, assure long life use. Slotted thumbscrews allow for easy installation in close quarters.

Key Features

  • Converts DVI equipment to HDMI cabling
  • 24K Gold contacts
  • Impact resistant molded rubber shell
  • Slim design for tight spaces

System Requirements

  • Digital video equipment with DVI Female connections

Package Includes

  • HDMI Female to DVI Male Adapter

OVERVIEW

Intended Application Powering Devices
Cable Type DVI
Display Style Adapter
Model Type HDMI

UPC ASSIGNMENT

Unit Carton UPC# 037332125897

PHYSICAL

Color Black

CONNECTIONS

Connector A DVI-D SINGLE LINK (MALE)
Connector B HDMI (FEMALE)

CERTIFICATIONS

Certifications RoHS-Compliant

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

P130-000 5 5 1 1
Very Reliable and Easy to Install I use this product every day as my monitor did not have the HDMI port that my graphics card required. This adapter was easy to install and produces no reduction in image quality (a problem that I have experienced with other adapters from different companies). Thanks for a great product! June 12, 2013
1-1 of 1
(1 Question : 1 Answer)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
1 answer

TV and HDM12

Can I run a USB with audio and video into my TV?
1 year, 5 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Please contact Tripp Lite Tech Support @ 1-773-869-1234 for assistance.
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P130-000

Do you own a P130-000?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.