4-Port HDMI over Cat5 / Cat6 Extender Splitter, Transmitter for Video and Audio, 1920x1200 1080p at 60Hz
Model Number: B126-004
- Ideal for HDMI digital signage applications requiring multiple displays
- Can extend an HDMI signal by hundreds of feet with the use of remote receiver units
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p (60Hz)
- HDCP and 3D compatible
- Compatible with both stereo audio and 7.1 channel surround sound audio (Multi-Channel or PCM)
- Supports 24-bit True Color (8-bits per channel)
The B126-004 transmits a 1080p (60Hz) signal to four monitors up to 150 ft. away using Cat5e/6 cable, making it the ideal for digital signage applications ranging from retail and point-of-sale displays to trade show presentations. To achieve maximum distance and resolution, use 24Awg Solid Wire Cat5e/6 cable. (Tripp Lite's N202-Series) Daisychain up to three B126-004 transmitters to connect up to 13 monitors (1 Local, 12 Remote). Supports 24-bit True Color (8-bits per channel), HDCP, 3D, and both stereo audio and 7.1 channel surround sound audio (7.1 channel surround sound signal will be Multi-Channel or PCM).
Installation is simple. Connect the B126-004 transmitter to an HDMI source using a Tripp Lite P568-Series HDMI cable (not included). Connect a Tripp Lite B126-series receiver (not included) to each display using a Tripp Lite P568-Series HDMI cable (not included). Finally, each remote receiver is connected to an RJ45 port on the B126-004 using a single Cat5e/6 cable.
For longer extension distances, use a B126-1A0 or B126-1A0-WP-1 active receiver:
- A 1080p (60Hz) signal can be transmitted up to 150 ft.
- A 1080i (60Hz) signal can be transmitted up to 200 ft.
- A 3D signal can be transmitted up to 125 ft.
For shorter distances, use a B126-1P0 or B126-1P0-WP passive receiver:
- A 1080p (60Hz) signal can be transmitted up to 50 ft.
- A 1080i (60Hz) signal can be transmitted up to 100 ft.
- Cannot be used for a 3D signal
Further extend the signal range or add more displays by using a Tripp Lite B126-110 Remote Repeater unit:
- Add up to three repeaters on each channel of the B126-004 for a total of 4 displays per channel (A receiver should be the last unit in a channel)
- A 1080p (60Hz) signal can be extended up to 125 ft. for each repeater added into a channel
- A 1080i (60Hz) signal can be extended up to 175 ft. for each repeater added into a channel
- A 3D signal can be extended up to 100 ft. for each repeater added into a channel
Key Features
- Connect up to 13 monitors (1 Local, 12 Remote) by daisychaining up to three B126-004 transmitters.
- Connect up to 4 remote units in a repeater chain (3 repeaters and 1 active receiver) with a monitor at each location
- Supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p (60Hz)
- 24Awg, Solid Wire Cat5e/6 cable, such as Tripp Lite's N202-Series, is required to achieve maximum distance and resolution
- Use Tripp Lite P568-Series HDMI cables to connect to HDMI source and monitor
- Features an additional HDMI port for the connection of a local monitor, or to daisychain additional units
- Compatible with both stereo audio and 7.1 channel surround sound audio (7.1 channel surround sound signal will be Multi-Channel or PCM)
- HDCP compatible
- Supports 24-bit True Color (8-bits per channel)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Distance and Extension Ranges
- Extends a 1080p (60Hz) signal up to 150 ft. when used with a B126-1A0 or B126-1A0-WP-1 active remote receiver unit
- Extends a 1080p (60Hz) signal up to 50 ft. when used with a B126-1P0 or B126-1P0-WP passive remote receiver unit
- Extends a 3D signal up to 125 ft. when used with an active remote receiver unit. A 3D signal cannot be extended using a passive remote receiver unit
- Extends a 1080p (60Hz) signal up to 125 ft., or a 3D signal up to 100 ft., from the B126-004 transmitter to the first repeater unit
- Extends a 1080p (60Hz) signal up to an additional 125 ft., or a 3D signal up to an additional 100 ft., from each repeater unit to the next unit
- Further extend the signal range or add more displays by using a Tripp Lite B126-110 Remote Repeater unit
Installation and Setup
- Plug and play; No drivers required
- Compatible with all HDMI video sources and all operating systems
Mounting Options
- The B126-004 includes mounting hardware enabling it to be installed in any venue
- Mounting options include wall-mount, rackmount and pole mount
- Mount up to 3 B126-004 transmitters in 1U of rack space using a Tripp Lite B132-004-RB rackmount bracket
- Mounting hardware included
Package Includes
- B126-004 HDMI Over Cat5 Extender/Splitter, 4-Port
- 1 ft. HDMI daisychain cable
- Mounting hardware
- External power supply (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A)
- Owner's Manual
General Info |
|
|---|---|
| Product Group | SPLITTERS, SWITCHES & EXTENDERS |
OVERVIEW |
|
|---|---|
| Display Style | Splitter |
| Model Type | HDMI |
| Cable Type | CAT5/CAT5E |
PHYSICAL |
|
|---|---|
| Optional Mounting Accessory Notes | Up to three B126-004 local units can be mounted in 1U of rack space using a Tripp Lite B132-004-RB Extender/Splitter 19in rackmount bracket |
| Unit Dimensions (hwd / in.) | 1.125 x 5 x 4 |
| Unit Dimensions (hwd / cm) | 2.86 x 12.7 x 10.16 |
| Included Mounting Accessories | Yes |
| Color | Black |
ENVIRONMENTAL |
|
|---|---|
| Operating Temperature Range | 0 to 40 C (32 to 104 F) |
| Storage Temperature Range | -20 to 60 C (-4 to 140 F) |
| Relative Humidity | 20 to 90% |
CONNECTIONS |
|
|---|---|
| Connector A | RJ45 (FEMALE) (X4) |
| Connector B | HDMI (FEMALE) (X2) |
WARRANTY |
|
|---|---|
| Product Warranty Period (Worldwide) | 1-year limited warranty |
† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.
Product Q&A
Ask your questions. Share your answers.
[FAQ-802] I have some unused runs in my Ethernet network. Can I patch the B126 equipment through my patch panel and wall plates to connect to a remote TV?
No. The Cat5e/6 connection between the B126 Transmitter and Receiver has to be a single, point-to-point patch cable, made with solid conductor wire, per the Owner's Manual. Patching through patch panels, wall jacks and stranded conductor patch cables create multiple points of signal attenuation (loss), causing the HDMI signal to degrade to the point where the Receiver will not recognize it.[Last Updated: Mar 24, 2011]
- Was this answer helpful?
Product Warranty
This product has a 1-year limited warranty. Get more information
Software & Downloads
- Owner's Manual for B126 HDMI Over Cat5 Extenders and Splitters 933023[pdf - 2 Mb]
- Daisy-Chain Installation Diagram[pdf - 246 Kb]
- Single-Stage Installation Diagram[pdf - 105 Kb]





