Part Number: B118-004
This Model has been retired and replaced by B118-004-UHD. An Owner's Manual and other information for the B118-004 is available on the model support page
Overview
Features
- Transmit a HDMI signal from a single source to four displays
- Display HD video resolutions up to 1080p, and computer video resolutions up to 1920 x 1200
- Supports up to 36-bit Deep Color (12-bits per channel)
- High Speed HDMI v1.4 and 3D compliant
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound audio
- HDCP v1.4 and EDID compliant
- Plug and play; No software or drivers required
- Locate a monitor up to 29 ft. (9 m.) from a HDMI source; up to 13 ft. (4 m.) between the source and the switch; up to 16 ft. (5 m.) between the switch and a monitor
- Cascade multiple levels of splitters together to increase the number of connected monitors, with no more than 6 levels of splitters in all
- Connect a DVI-D Single Link display using an HDMI to DVI adapter, such as Tripp Lite's P566-Series cables
System Requirements
- TV's with an available HDMI port and a HDMI peripheral device (e.g. Blu-Ray player, DVR, etc.)
- The cable connecting the HDMI source to the splitter must be no longer than 13 ft. (4 m.)
- The cable connecting the splitter to a HDMI monitor must be no longer than 16 ft. (5 m.)
Package Includes
- B118-004 4-Port HDMI Splitter
- External Power Supply with NEMA 1-15P Plug( Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A, 4.9 ft. )
- Owners Manual
Specifications
OVERVIEW
UPC Code | 037332181107 |
Technology | HDMI |
VIDEO
Max Supported Video Resolution | 1080p @60Hz |
Max. Distance (Between any 2 Units) | 16ft (5m) |
Max Number of Ports (Entire Chain) | 4096 |
Max Supported Color Depth | 12-bit |
3D Video Supported | Yes |
AUDIO
Audio Specification | 7.1 Surround Sound, Dolby True HD, DTS-HD, DSD |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.8A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
POWER
DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 10 |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | (4) HDMI (FEMALE) |
Connector Plating | Gold |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Input, Output 1, Output 2, Output 3, Output 4) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 2.10 x 5.60 x 8.00 |
Shipping Weight (lbs.) | 1.00 |
Unit Dimensions (hwd / in.) | 0.900 x 4.400 x 3.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.5 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -4 to 158 F (-20 to 70 C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
BTUs | 34.1 BTU/Hr |
COMMUNICATIONS
Signal Range (ft.) | 16 |
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | 80ms |
PORT EXPANSION
Daisy-chainable or Cascadable | Cascadeable |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; UL; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images