Part Number: B119-003-1
This Model has been retired and replaced by B119-003-UHD-MN. More information for the B119-003-1 is available on the model support page
Overview
Features
- Switch between three HDMI source devices connected to a single port on a monitor
- Switch devices via pushbutton or the included remote control
- Extend the range of the included remote control using a B119-000-REC IR receiver unit (sold separately), allowing you to locate the B119-003-1 out of sight while still being able to switch devices using the remote
- Display HD video resolutions up to 1080p, and computer video resolutions up to 1920 x 1200
- Supports up to 36-bit Deep Color (12-bits per channel)
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound audio
- Supports High-Speed HDMI v1.3 and 3D
- HDCP v1.3 and EDID compatible
- Plug and play; No software or drivers required
System Requirements
- HDMI-enabled TV or peripheral devices
Package Includes
- B119-003-1 HDMI Switch
- Remote Control
- External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 1.2A, 4.9 ft.)
- Owner’s Manual
Specifications
OVERVIEW
UPC Code | 037332181084 |
Technology | HDMI; IR |
VIDEO
Max Supported Video Resolution | 1080p @60Hz |
Max Supported Color Depth | 12-bit |
3D Video Supported | Yes |
AUDIO
Audio Specification | 7.1 Surround Sound, Dolby True HD, DTS-HD, DSD |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.8A |
AC Power Adapter Output Specs (V / A) | 5V / 1.2A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
POWER
DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 6 |
CONNECTIONS
Number of Ports | 3 |
Side A - Connector 1 | (3) HDMI (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Connector Plating | Gold |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power, Output, Input 1, Input 2, Input 3) |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 2.00 x 8.00 x 6.00 |
Shipping Weight (lbs.) | 1.10 |
Unit Dimensions (hwd / in.) | 0.900 x 4.400 x 3.000 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.9 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -4 to 158 F (-20 to 70 C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
BTUs | 20.5 BTU/Hr |
COMMUNICATIONS
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; UL; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images