• Home
  • Products
  • Cables & Connectors
  • Audio/Video HDMI Cable Solutions
HDMI to DVI D Digital Video Monitor Cable Male 6 ft

HDMI to DVI Cable, Digital Monitor adapter cable (HDMI to DVI-D M/M), 6-ft.

Model Number: P566-006


  • Premium Double Shielded Digital Video Cable
  • Gold plated connectors provide low-loss
  • Bandwidth up to 5Gbps

Tripp Lite's 6ft DVI - HDMI ( High Definition Multimedia Interface ) cable allows interconnection between digital display devices, such as DTV's ( Digital Television ), Plasma displays, LCD TV's, and projectors, to Digital source devices, such as Digital Set-Top boxes, DVD/DVD-R players, and AV receivers. HDMI DTV's will display video received from existing DVI-equipped products, and DVI-equipped TVs will display video from HDMI sources. The DVI-HDMI adapter does not support audio.

Key Features

  • Creates a pure digital connection between DVI-enabled HDTV display devices and HDMI-enabled digital video sources
  • Gold plated connectors provide optimal signal transfer
  • Premium Double-Shielded HDMI compliant cable protects against outside noise (EMI/RFI)
  • Impedance matched twisted pair construction reduces cross-talk and interference

Package Includes

  • 6ft HDMI to DVI Gold Digital Video Cable - HDMI-M/DVI-M

OVERVIEW

Intended Application Connecting Peripherals
Cable Type HDMI
Display Style Adapter
Model Type DVI

INPUT

Cable Length (ft.) 6
Cable Length (m) 1.83

UPC ASSIGNMENT

Unit Carton UPC# 037332122919

PHYSICAL

Color Black
Style HDMI

CONNECTIONS

Connector A HDMI (MALE)
Connector B DVI-D SINGLE LINK (MALE)
Number of Connectors 2

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P566-006

Do you own a P566-006?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.