Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$20.48 Avg. Price
L5-20R to 5-20P heavy-duty power adapter transforms a NEMA 5-15/20R straight-blade outlet to a locking L5-20R outlet.
  • 8.66 in. adapter allows easy transition to L5-20R outlet with no electrician needed
  • Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
  • Locking connector maintains secure link to avoid loss of power and costly downtime

Features

Heavy-Duty Power Adapter Connects Devices That Require a Heavy-Gauge Connection
This heavy-duty adapter features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. The six-inch power adapter transforms a NEMA 5-15/20R straight-blade outlet into a locking L5-20R outlet. It is also a recommended replacement or upgrade of a standard power cord provided by the device’s manufacturer.
Locking L5-20R Connector Helps Prevent Accidental Disconnection and Expensive Downtime
Having a cable come loose accidentally can mean the loss of power and costly downtime. The locking NEMA L5-20R connector helps you avoid such danger, protecting critical equipment by maintaining a secure link without failure. The locking adapter is also invaluable when moving equipment in a rack or removing equipment from tight areas, ensuring the power cord always stays connected.

Package Includes

  • P044-06I L5-20R to 5-20P Heavy-Duty Power Adapter, 8.66 in., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332139115
Device CompatibilityServer; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps20
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-20P
Side B - Connector 1NEMA L5-20R
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)11mm
Number of Conductors3
Wire Gauge (AWG)12
Cable Length (ft.)0.72
Shipping Dimensions (hwd / in.)10.00 x 7.00 x 0.10
Shipping Weight (lbs.)0.40
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.