Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$13.79 Avg. Price
C20-to-C13 adapter connects devices with C19/C14 power connectors or extends your existing power connection by 3 ft.
  • Recommended for powering computers, servers and other network devices
  • 3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
  • Heavy-duty C13-to-C20 cable replaces or upgrades standard cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

Features

Heavy-Duty Computer Power Cord for Devices That Require a Heavy-Gauge Connection
This C20-to-C13 power cable features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This IEC C20-to-C13 cord can be used to connect a computer, server, monitor or drive to a UPS system or PDU or replace or upgrade the standard power cord provided by the device’s manufacturer. The three-foot length helps reduce cable clutter and minimize the risk of tripping.

Package Includes

  • P032-003 C20 to C13 Power Cable for Computer, 3 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332190123
Device CompatibilityComputer; Monitor/HDTV; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1IEC-320-C20
Side B - Connector 1IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJTW
Cable Outer Diameter (OD)9.3mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)8.86 x 12.80 x 0.50
Shipping Weight (lbs.)0.57
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack PLC19BK PLC19BK Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack PLC19BL PLC19BL Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack PLC19RD PLC19RD Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.