Part Number: P568-025-EZ
This Model has been retired and replaced by P568-025. More information for the P568-025-EZ is available on the model support page
Overview
Features
- 2-piece design runs through conduit or other tight areas
- Threaded circular DIN connector provides secure reattachment
- Superior-molded cables with foil and braid shielding for maximum EMI/RFI protection
- High quality quad-shielded cable with gold connectors and pins
- Bandwidth up to 10.2 Gbps - Full 1080p resolution as specified by HDMI 1.2
- In most applications where the HDMI cable exceeds 16 ft., a signal booster (B122-000-60) will need to be used with this cable to ensure a signal strong enough for your display
- HDMI male to male molded connectors
- UL20276 Digital Video Cable
- Supports High Definition (HD) video resolutions up to 1080p
Specifications
OVERVIEW
UPC Code | 037332175564 |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 1920 x 1080 @ 60Hz |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | No |
3D Video Supported | No |
Chroma Sub Sampling | 4:4:4 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | DTS-HD |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | DIN 19 PIN (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 6.5 mm |
Wire Gauge (AWG) | 28 |
Cable Length (ft.) | 25 |
Minimum Bend Radius | 32.5mm |
Shipping Dimensions (hwd / in.) | 1.00 x 6.90 x 8.80 |
Shipping Weight (lbs.) | 0.90 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 122 F (-10 to 50 C) |
Storage Temperature Range | 5 to 140 F (-15 to 60 C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | No |
HDCP Specification | 1.4; 2.2 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216 - Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images