Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Supports HD video resolutions up to 1080p
  • Premium foil and braid shielding protects against EMI/RFI noise
  • 24K gold-plated connectors for maximum conductivity

Overview

This Mini-HDMI to Mini-HDMI cable allows you to connect digital cameras, camcorders and other digital devices with the Mini-HDMI connector directly to your standard Mini-HDMI-enabled TV. Cable increases bandwidth to 340 MHz or about 10.2 Gbps. This means you get a more consistent, clean audio and video signal from point A to point B. 24K gold-plated connectors ensure the ultimate in error free signal transfer. RoHS compliant.

Features

Connects Mini-HDMI Devices

  • Recommended for mobile users who want a cable that can easily pack away in a backpack, laptop bag or camera bag
  • Ideal for connecting a mini-HDMI camcorder, digital camera or tablet to an mini HDMI display

High Performance and Wide Compatibility

  • Supports HD video resolutions up to 1080p
  • Superior Quality Ensures a Flawless Signal
  • 24K gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Flexible PVC jacket easy to install in tight spaces

Package Includes

Mini-HDMI to Mini-HDMI Cable - M/M, 6 ft.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332137920
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedNo
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationDTS-HD
CONNECTIONS
Side A - Connector 1MINI HDMI (MALE)
Side B - Connector 1MINI HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)5.5 mm
Wire Gauge (AWG)30
Cable Length (ft.)6
Cable Length (in.)72
Minimum Bend Radius27.5mm
Shipping Dimensions (hwd / in.)0.25 x 7.00 x 9.00
Shipping Weight (lbs.)0.10
Unit Dimensions (hwd / in.)0.250 x 7.000 x 9.000
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
MST Support  No
Ethernet SupportNo
HDCP Specification1.4; 2.2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Video Extenders

  Model Number Description
HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA B122-000 B122-000 HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.