Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Supports Hi-Speed data transfer rates up to 480 Mbps
  • Meets or Exceeds USB 2.0 Specifications
  • Supports USB 2.0 spec up to 500mA per port
  • Hot Pluggable
  • Includes 4ft USB 2.0 Computer to Hub cable
  • 3-year limited warranty

Overview

The U225-004-R 4-port USB 2.0 Hub allows you to attach multiple USB devices to a single USB port on your computer. The hub supports all three data transfer speeds: low speed (1.5 Mbps), full speed (12 Mbps) and Hi-Speed (480 Mbps). Includes four-foot USB 2.0 Computer to Hub cable (A-B).

Features

  • USB 2.0 and 1.1 compliant
  • Compact desktop design ( 4"W x 2.5"D x .625"H )
  • Does not require external power, software, or complicated set-up procedures
  • Supports USB 2.0 spec up to 500mA per port
  • On bus-power, 500mA from the USB 2.0 computer port is shared between the hub ports
  • Plug & Play and Hot Swap capability
  • Compatible with Windows, Mac and Linux

System Requirements

  • A Windows, Mac or Linux computer with an available USB port

Package Includes

  • U225-004-R
  • 4ft USB Mini-B 5-Pin Male to USB A Male device cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332116505
Product TypeHub
TechnologyUSB 2.0 (High Speed)
Host ConnectorUSB A (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(4) USB A (FEMALE)
Data Ports Details(4) USB-A - USB 2.0
INPUT
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Bus Powered  Yes
POWER
Power Source TypeUSB
CONNECTIONS
Number of Ports4
Side A - Connector 1USB MINI-B 5-PIN (FEMALE)
Side B - Connector 1(4) USB A (FEMALE)
PHYSICAL
ColorBlack; Silver
Material of ConstructionPVC
Shipping Dimensions (hwd / in.)5.00 x 2.00 x 5.20
Shipping Weight (lbs.)0.30
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeClamshell
Unit Weight (lbs.)0.24
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range14° to 131°F (-10° to 55°C)
Relative Humidity5% to 90% RH, Non-Condensing
BTUs  51.2 BTU/Hr
Power Provided to Connected Device(s)5V 0.5A (2.5W) Output per USB port
FEATURES & SPECIFICATIONS
Over Current Protection  Yes
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) UR022-003 UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) UR022-006 UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) UR024-003-WH UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.