Home Computer Surge Protector 12 Outlets 8 ft Cord 2160 Joules Tel Modem

Protect It! 12-Outlet Surge Protector, 8-ft. Cord, 2160 Joules, Tel/Modem Protection

Model Number: TLP1208TEL


  • 12 outlets / 8-ft. cord
  • 2160 joule rating
  • 1in/2 out tel/modem surge protection
  • 4 transformer spaces
  • $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
(5 Reviews)
Read all 5 reviews  |  Write a Review

Tripp Lite's TLP1208TEL offers economical AC surge suppression for protection of workstations, PCs, telecom systems, home electronics and other sensitive equipment. The TLP1208TEL features 12 outlets, an 8-ft. cord with a space-saving right-angle plug, and diagnostic LEDs to warn of suppressor damage. The unit has a surge suppression rating of 2160 joules to shield equipment from line noise and the strongest surges. Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment. $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

PLUG/OUTLETS: Input: NEMA5-15P/Output: 12 NEMA5-15R/8-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with 4 transformer-spaced outlet
SUPPRESSION: AC: 150V RMS Clamping/2160 joules/330V L-G, 400V L-N, 400V N-G UL1449 3rd Edition

Key Features

  • 12 outlets with integrated child safety covers
  • 8-ft cord with space-saving right-angle plug
  • Built-in RJ11 jacks prevent surges from damaging your modem/fax equipment; 6-ft telephone cord included
  • Surge suppression rating: 2160 joules
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker
  • Diagnostic LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
  • Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Can accomodate up to 4 transformers without blocking remaining outlets
  • Keyhole supports for wall mounting
  • $150,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment

Typical Applications

  • Ideal for home computers, TV/VCR/DVD players, stereos and other important electrical equipment

Package Includes

  • TLP1208TEL surge suppressor
  • 6-ft. RJ11 telephone cord
  • Instruction manual with warranty information

OVERVIEW

Style Strip

OUTPUT

Output Volt Amp Capacity (VA) 15
Output Watt Capacity (Watts) 1875
Frequency Compatibility 50 / 60 Hz
Output Receptacles (12) 5-15R
Overload Protection 15A resettable circuit breaker
Transformer Accommodation Supports 4 large transformer plug accessories without covering remaining outlets, accepts up to 8 transformers total
Outlet Orientation Two rows of outlets, including 4 widely spaced for transformers
USB Charging No

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input Connection Type NEMA 5-15P
Input Plug Features Space-saving right angle input plug
Input Cord Length (ft.) 8
Input Cord Length (m) 2.4
Input Cord Gauge Type 14 gauge, SJT
Voltage Compatibility (VAC) 120
Maximum Surge Amps 144000

USER INTERFACE, ALERTS & CONTROLS

Switches Two-position on/off power switch
Diagnostic LEDs Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status

SURGE / NOISE SUPPRESSION

AC Suppression Joule Rating 2160
AC Suppression Response Time < 1 ns
Protection Modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS) 150
UL1449 Let Through Rating 330V L-G, 400V L-N, 400V N-G
EMI / RFI Filtering Up to 40dB

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection Yes
Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (hwd / in.) 2.05 x 8.66 x 13.39
Shipping Dimensions (hwd / cm) 5.21 x 22.00 x 34.01
Shipping Weight (lbs.) 2.27
Shipping Weight (kg) 1.03
Unit Dimensions (hwd / in.) 1.54 x 2.72 x 10.30
Unit Dimensions (hwd / cm) 3.91 x 6.91 x 26.16
Unit Weight (lbs.) 2.09
Unit Weight (kg) 0.95
Material of Construction Plastic
Integrated Keyhole Mounting Tabs Keyhole mounting tabs enable wall mounting
Housing Color Silver
Receptacle Color Black
Color (AC Line Cord) Black
Outlets Measurement (Center to Center) Distance between standard outlets = 25.4mm; Distance between transformer outlets = 57mm
Keyhole Slot Mounting Measurement (Center to Center) Distance between horizontal tabs = 152mm; Distance between vertical tabs = 73.5mm

SPECIAL FEATURES

Right-Angle Plug Yes

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) UL1449 3RD EDITION
UL1363 (Power Tap) UL1363
UL497A (Communications) UL497A
FCC Part 68 (Communications) FCC Part 68
cUL / CSA (Canada) cUL
Industry Canada (Communications) Industry Canada
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $150,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

REVIEW SNAPSHOT®

by PowerReviews
Tripp LiteProtect It! 12-Outlet Surge Protector 8-ft. Cord 2160 Joules Tel/Modem Protection
 
5.0

(based on 5 reviews)

Ratings Distribution

  • 5 Stars

     

    (5)

  • 4 Stars

     

    (0)

  • 3 Stars

     

    (0)

  • 2 Stars

     

    (0)

  • 1 Stars

     

    (0)

100%

of respondents would recommend this to a friend.

Reviewed by 5 customers

Sort by

Displaying reviews 1-5

Back to top

 
5.0

Quality product!

By 

from Undisclosed

Comments about Tripp Lite Protect It! 12-Outlet Surge Protector 8-ft. Cord 2160 Joules Tel/Modem Protection:

This is a quality product that I have been using with my high-end electronic equipment. Best surge protector on the market for the money.

Comment on this review

 
5.0

Great Product!

By 

from Undisclosed

Comments about Tripp Lite Protect It! 12-Outlet Surge Protector 8-ft. Cord 2160 Joules Tel/Modem Protection:

The surge protector and power strip is perfect for all of my small office equipment. It has plenty of jacks for my computer, modem, speakers, printer, scanner, shredder and anything else I need to plug in and charge. This is your all-in-one heavy duty power strip.

Comment on this review

 
5.0

Best protection I've found for all the desk-top cords.

By 

from Undisclosed

Comments about Tripp Lite Protect It! 12-Outlet Surge Protector 8-ft. Cord 2160 Joules Tel/Modem Protection:

This product does a great job of managing the tangle of cords that's typically behind my desk-top. Very versatile and enough outlets for everything. Even a few extras. It can handle the box-type plugs also. With the lifetime guaranteed surge protection, I don't have to worry whether the product is doing it's job.

Comment on this review

 
5.0

Best of Both worlds.

By 

from Undisclosed

Comments about Tripp Lite Protect It! 12-Outlet Surge Protector 8-ft. Cord 2160 Joules Tel/Modem Protection:

Awesome product, great price and protects my computer, TV, DVD/VCR combo units.
This unit met my needs and provides me the peace pf mind that I need, knowing that my equipment is securely protected from voltage spikes, which are getting too frequent lately because of the weather and other uncontrollable issues. Thanks Tripp-Lite for saving my electronic toys.

Comment on this review

 
5.0

great product

By 

from Undisclosed

Comments about Tripp Lite Protect It! 12-Outlet Surge Protector 8-ft. Cord 2160 Joules Tel/Modem Protection:

This is a great surge protector for those who need several out and have to deal with wall warts. I replaced two power strips and one extension cord with this one product.

Comment on this review

Displaying reviews 1-5

Back to top

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $150,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for TLP1208TEL

Do you own a TLP1208TEL?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.