Home Computer Surge Protector 6 Outlets 4 ft Cord 790 Joules

6 outlet, 4-ft cord, 790 joule strip - Protect It! Surge Suppressor

Model Number: TLP604


  • 6 outlets / 4-ft. cord
  • 790 joule rating
  • $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Tripp Lite's TLP604 offers economical AC surge suppression for protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLP604 offers 6 total outlets, 4 foot cord and diagnostic LED to warn of suppressor damage. AC suppression rated at 790 joules shields equipment from surges and line noise. Attractive white suppressor housing with keyhole mounting tabs and 1 designated transformer plug outlet offers convenient protection of desktop computer equipment and accessories. $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).
PLUG/OUTLETS: Input: NEMA5-15P/Output: 6 NEMA5-15R/4-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip
SUPPRESSION: AC: 150V RMS Clamping/790 joules/500V UL1449 Let-through

Key Features

  • 790 joules AC surge suppression shields equipment from the strongest surges and line noise
  • 6 AC outlets with room for 1 transformer plugs without blocking outlets covers computers and peripherals
  • 4 foot AC line cable
  • Built-in power switch and 15 amp circuit breaker offers power control and overload protection over all outlets
  • Fail-safe thermal fusing protects against fire and other damage in the event of an extreme, extended overvoltage or surge condition
  • Diagnostic LEDs confirm surge suppression status
  • Attractive white suppressor housing with keyhole mounting tabs allow versatile placement options
  • UL1449 3rd Edition Rated (500V all modes), UL1363 (Power Tap), UL497A (Communications), Meets FCC part 68 rules, cUL (Canada)
  • Exceeds IEEE 587 category A & B surge suppression specifications
  • $20,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Typical Applications

  • Ideal for any desktop, network or home computing application requiring AC line protection.

Package Includes

  • TLP604 Surge Suppressor
  • Instruction manual with warranty information

OVERVIEW

Intended Application Home/Office
Style Strip

OUTPUT

Frequency Compatibility 50 / 60 Hz
Output (Watts) 1800
Circuit Breaker (amps) 15
Outlet Quantity / Type 6 NEMA 5-15R
Number of Outlets 6
Transformer Accommodation Supports 1 large transformer plug accessory without covering remaining outlets, accepts up to 4 transformers total
Outlet Orientation Single row

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input Connection Type NEMA 5-15P
Input Cord Length (ft.) 4
Input Cord Length (m) 1.22
Input Cord Gauge Type 14 gauge, SJT
Voltage Compatibility (VAC) 120
Maximum Surge Amps 36000

LEDS ALARMS & SWITCHES

Switches Combination AC circuit breaker and 2 position on/off power switch
Diagnostic LEDs Built-in LED confirms suppressor "protection present" (green) status

SURGE / NOISE SUPPRESSION

AC Suppression Joule Rating 790
AC Suppression Response Time < 1 ns
Protection Modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS) 150
UL1449 Let Through Rating 500V

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection No
Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (hwd / in.) 8 x 4 x 1.30
Shipping Dimensions (hwd / cm) 20.32 x 10.16 x 3.302
Shipping Weight (lbs.) .86
Shipping Weight (kg) 0.39
Unit Dimensions (hwd / in.) 10.8 x 1.85 x 1.23
Unit Dimensions (hwd / cm) 27.43 x 4.70 x 3.12
Unit Weight (lbs.) .80
Unit Weight (kg) 0.36
Material of Construction Plastic
Integrated Keyhole Mounting Tabs Keyhole mounting tabs enable wall mounting
Housing Color Light Gray
Receptacle Color Light Gray
Color (AC Line Cord) Light Gray
Outlets Measurement (Center to Center) 28.5mm
Keyhole Slot Mounting Measurement (Center to Center) Distance between slots = 101mm; Distance between slot height = 28mm

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) UL1449 3RD EDITION
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $20,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

TLP604 5 5 1 1
This product is amazing I purchased this item today for home use, I currently use it for my HDTV, Cable box, and my Xbox 360. It works amazing and it is available at a very good price. I would suggest that anyone who needs one with at least 6 outlets should get this one. August 27, 2011
1-1 of 1
(3 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about timothy is loaded.
Additional information about timothy could not be loaded.
+2points
2out of 2found this question helpful.
Was this helpful?helpful2unhelpful0

Answers

Answer: 
Thank you for your inquiry. The TLP604 has a straight plug.
2 years, 10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 11 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. There is not a template that can be provided. If you require CAD level information pertaining to the TLP604, contact Tripplite Technical Support for further assistance.
1 year, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 5 months ago
Customer avatar
by
Peg
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The TLP604 is not available with a 6ft power cord. The TLP606 does come with a 6ft power cord. There is also the TLP806TEL that has 8 outlets and comes with a 6ft cord.
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $20,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for TLP604

Do you own a TLP604?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.