• Home
  • Products
  • Surge Protectors
  • Protect It!® Surge Protectors
Home Computer Surge Protector 6 Outlets 6 ft Cord 790 Joules Black

6-outlet, 6-ft cord, 790 joule, Black Protect It! Surge Suppressor

Model Number: TLP606B


  • 6 outlet / 6-ft. cord
  • 790 joule rating
  • $20,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)

Tripp Lite's TLP606B offers economical AC surge suppression for protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLP606B offers 6 total outlets, 6 foot cord and diagnostic LED to warn of suppressor damage. AC suppression rated at 790 joules shields equipment from surges and line noise. Attractive black suppressor housing with keyhole mounting tabs offer convenient protection of desktop computer equipment and accessories. $20,000 Ultimate Lifetime Insurance (USA & Canada Only).
PLUG/OUTLETS: Input: NEMA5-15P/Output: 6 NEMA5-15R/6-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with 1 transformer spaced outlet
SUPPRESSION: AC: 150V RMS Clamping/790 joules/400V UL1449

Key Features

  • 6 outlets
  • 6-ft. cord
  • Surge suppression rating: 790 joules
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker
  • Green protection LED
  • Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Can accommodate 1 large transformer plug without covering remaining outlets, 3 total transformers
  • Keyhole support for wall mounting
  • Lighted power switch
  • $20,000 Ultimate Lifetime Insurance (USA and Canada Only)

Typical Applications

  • Ideal for any desktop, network or home computing application requiring AC line protection

Package Includes

  • TLP606B surge suppressor
  • Instruction manual with warranty information

OVERVIEW

Intended Application Home/Office

OUTPUT

Frequency compatibility 50 / 60 Hz
Output watts 1800
Circuit Breaker (amps) 15
Overload protection 15A resettable illuminated combo switch / circuit breaker
Outlet quantity / type 6 NEMA 5-15R
Transformer accommodation Supports 1 large transformer plug accessory without covering remaining outlets, accepts up to 3 transformers total
Outlet orientation Single row of 6 outlets

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P
Input cord length (ft.) 6
Input cord length (m) 1.83
Input cord gauge, type 14 gauge, SJT
Voltage compatibility (VAC) 120
Maximum Surge Amps 35500

LEDS ALARMS & SWITCHES

Switches Combination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LEDs Built-in LED confirms suppressor "protection present" (green) status

SURGE / NOISE SUPPRESSION

AC suppression joule rating 790
AC suppression response time < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping voltage (RMS) 150
UL1449 let through rating 400V

DATALINE SURGE SUPPRESSION

Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (HWD/in) 13.20 x 5.20 x 1.8
Shipping Dimensions (HWD/cm) 33.53 x 13.21 x 4.57
Shipping weight (lbs) 1.2
Shipping weight (kg) 0.54
Unit Dimensions (HWD/in) 10.8 x 1.85 x 1.23
Unit Dimensions (HWD/cm) 27.43 x 4.70 x 3.12
Unit weight (lbs) 1.01
Unit weight (kg) 0.46
Material of construction Plastic
Integrated keyhole mounting tabs Keyhole mounting tabs enable wall mounting
Housing Color Black
Receptacle Color Black
AC line cord color Black
Style Strip
Outlets center to center measurement 28.5mm
Keyhole slot center to center measurement Distance between slots = 101mm; Distance between slot height = 28mm

CERTIFICATIONS

Additional International Approvals RoHS
UL1449 3rd Edition (AC Suppression) UL1449 3rd EDITION
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $20,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

TLP606B 4.1 5 7 7
Excellent! Bought this product before moving into the new place. Works like a charm and I feel less worried about my products since I heard the area sometimes get power surge. Bought it and it power all of the equipment I needed at the new place. And the last section is a plus since I can plug in those block plug without any issues. Feels good to have my stuff back up by a Warranty also. Highly recommend it for everyday stuff. October 19, 2013
Product Protection at Its Best! This product has protected my Sony Bravia HDMI 1 TV set from several power surges and other electrical issues. September 16, 2013
An affordable, well designed product I was shopping for an outlet strip for my den when I came across this product. It was everything I wanted; first, there were six outlets, which pretty much allows me to use all my gadgets at once, without going through the hassle of plugging and unplugging in juggling between gadgets. The 6-ft cord is just the right length for the distance between the main outlet and the area I place all my gadgets. Moreover, it comes with space for a transformer which is very useful to me as I have often found it a challenge to plug in a transformer on a strip. Utility aside, this also comes with surge suppression which ensures safety and I simply adore the color of the strip! It is affordable, utilitarian, safety and aesthetically-pleasing, all in one! July 10, 2013
TLP606B Slim design, perfect for office setting. Works great for that narrow space between the wall and my desk. July 1, 2013
2 next>>
(2 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

Wall Plug 90 degree?

Is the plug to plug the power cord into the wall 90 degree or straigth?
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about Lightman is loaded.
Additional information about Lightman could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Straight.
9 months ago
Customer avatar
by
xV
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. The plug on the TLP606B is straight.
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Power Converter

Hi,
I'm going overseas and have a power converter. Can I plug the TLP606B into it? Is there any complication that might arise?

Thank you,

Kosh
2 years ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about Koshjl is loaded.
Additional information about Koshjl could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. It is recommended that the TLP606B is plugged directly into a properly wired and grounded outlet that outputs nominal 120VAC (110-125VAC) to effectively protect the connected equipment. If the output of the converter meets the connection and voltage requirements of the surge suppressor, you can connect to it.
1 year, 11 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $20,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for TLP606B

Do you own a TLP606B?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.