• Home
  • Products
  • Surge Protectors
  • Protect It!® Surge Protectors
Home Computer Surge Protector 7 Outlets 12 ft Cord 1080 Joules

7-outlet, 12-ft cord, 1080 joule - Protect It! Surge Suppressor

Model Number: TLP712


  • 7 outlets / 12-ft. cord
  • 1080 joule rating
  • $25,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)

Tripp Lite's TLP712 surge suppressor offers economical AC surge suppression for protection of workstations, desktop PCs, telecom systems and other sensitive electronics. AC surge suppression shields connected equipment from damage and performance problems due to transient surges. TLP712 offers 7 total outlets, 12 foot cord and diagnostic LED to confirm surge suppression is present. AC suppression rated at 1080 joules shields equipment from surges and line noise. Attractive light gray suppressor housing with keyhole mounting slots and 1 designated transformer plug outlet offer convenient protection of desktop computer equipment and accessories. $25,000 Ultimate Lifetime Insurance (USA, Puerto Rico and Canada only).`

PLUG/OUTLETS: Input: NEMA5-15P/Output: 7 NEMA5-15R/12 ft. AC line cord

ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)

FORMAT: Corded multi-outlet strip with 1 transformer spaced outlet

SUPPRESSION: AC: 150V RMS Clamping/1080 joules/400V UL1449 3rd Edition Let-through Rating

Key Features

  • 7 outlets / 12-ft cord
  • Surge suppression rating: 1080 joules
  • EMI/RFI noise filtering
  • Can accommodate 1 transformer without blocking remaining outlets
  • Diagnostic LEDs indicate protection present & ground present
  • Keyhole supports for wall mounting
  • $25,000 Ultimate Lifetime Insurance (USA and Canada Only) covers connected equipment

Typical Applications

  • Ideal for any desktop, network or home computing application requiring AC protection

Package Includes

  • TLP712 Surge Suppressor
  • Instruction manual and warranty information

OVERVIEW

Intended Application Home/Office

OUTPUT

Frequency compatibility 50 / 60 Hz
Output watts 1800
Circuit Breaker (amps) 15
Outlet quantity / type 7 NEMA 5-15R
# of Outlets 7
Transformer accommodation Supports 1 large transformer plug accessory without covering remaining outlets, accepts up to 4 transformers total
Outlet orientation Single row

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P
Input cord length (ft.) 12
Input cord length (m) 3.66
Input cord gauge, type 14 gauge, SJT
Voltage compatibility (VAC) 120
Maximum Surge Amps 72000

LEDS ALARMS & SWITCHES

Switches Combination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LEDs Built-in LED confirms suppressor "protection present" (green) status

SURGE / NOISE SUPPRESSION

AC suppression joule rating 1080
AC suppression response time < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping voltage (RMS) 150
UL1449 let through rating 400V
EMI / RFI filtering Up to 20 dB

DATALINE SURGE SUPPRESSION

Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Shipping Dimensions (HWD/in) 13.78 x 4.92 x 2.36
Shipping Dimensions (HWD/cm) 35.00 x 12.50 x 5.99
Shipping weight (lbs) 1.92
Shipping weight (kg) 0.87
Unit Dimensions (HWD/in) 1.32 x 2.05 x 11.69
Unit Dimensions (HWD/cm) 3.35 x 5.21 x 29.69
Unit weight (lbs) 1.76
Unit weight (kg) 0.80
Material of construction Plastic
Integrated keyhole mounting tabs Keyhole mounting slots enable wall mounting
Housing Color Light Gray
Receptacle Color Light Gray
AC line cord color Light Gray
Style Strip
Outlets center to center measurement Distance between standard outlets = 29mm; Distance between last standard outlet and transformer outlet = 33mm
Keyhole slot center to center measurement Distance between slots = 151mm; Distance between slot height = 24mm

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) UL1449 3rd EDITION
NOM (Mexico) NOM
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $25,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

TLP712 4.8 5 5 5
These things are great. We have to keep them around just for those folks just think that they find one more thing to bring from home and plug in. Plus the length is awesome. October 21, 2013
Love the length of these strips. I've used so many because of Users that insist on sitting the max distance from an electrical outlet. September 25, 2013
This product works great. Lifetime guaranteed and has the 12 ft cord making it easier to use for several items. October 26, 2012
Great Product Great product from a great company. It was the perfect length that I needed. Cant go wrong with Tripp Lite products to begin with. June 13, 2012
2 next>>
(2 Questions : 3 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
3 years, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about ncohen is loaded.
Additional information about ncohen could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
China
2 years, 8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TCorwin is loaded.
Additional information about TCorwin could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
The country of origin is China.
3 years, 1 month ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 4 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The TLP712 is UL1449 and cUL certified.
1 year, 4 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1135] What is the Country of Origin for the TLP712?

The TLP712 is made in China. [Last Updated: Nov 1, 2013]

Was this answer helpful?

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $25,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for TLP712

Do you own a TLP712?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.