Home Computer Surge Protector 8 Outlets 10 ft Cord 3240 Joules Coax Ethernet Modem Fax RJ11 RJ45

8-outlet, 10-ft cord, 3240 joules, Tel/Modem, Ethernet, Coaxial protection - Protect It! Surge Suppressor

Model Number: TLP810NET


  • 8 outlets / 10-ft. cord
  • 3240 joule rating
  • Coaxial surge protection (digital broadband quality accommodates 2.2GHz bandwidth)
  • Ethernet surge protection
  • 2-line modem/fax surge protection
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Tripp Lite's TLP810NET surge suppressor has 8 outlets, a 10-ft. cord with a space-saving right-angle plug, and diagnostic LEDs. The unit has a surge suppression rating of 3240 joules to handle the strongest surges. Built-in RJ11, RJ45, and Type F coax jacks prevent surges from damaging your modem/fax/100Bt/cable/satellite equipment. Coaxial jacks provide digital broadband quality and can handle 2.2GHz bandwidth. $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)

Key Features

  • 8 outlets with integrated child safety covers; black housing
  • 10-ft. cord with space-saving right-angle plug
  • Built-in RJ11 jacks prevent surges from damaging your modem/fax/phone equipment on 2 lines simultaneously; 6-ft. telephone cord included
  • Built-in RJ45 jacks prevent surges from damaging your 100Bt equipment; 6-ft. network cable included
  • Built-in gold, Type F coax jacks prevent surges from damaging your cable/satellite equipment; digital broadband quality accommodates 2.2GHz bandwidth; 6-ft. coax cable included
  • Surge suppression rating: 3240 joules
  • EMI/RFI noise filtering
  • Can accommodate up to 3 transformers without blocking remaining outlets
  • $250,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only)
  • Diagnostic LEDs indicate protection present & ground present
  • Audible alarm notifies user when the unit is damaged and needs to be replaced
  • Keyhole supports for wall mounting
  • Lighted power switch

Typical Applications

  • Personal computers, modems, CAD/CAM/CAE workstations, network nodes, fileservers, point-of-sale terminals, audio/visual devices, and more.

Package Includes

  • TLP810NET
  • 6-ft. telephone cord
  • 6-ft. network cable
  • 6-ft. coax cable
  • Instruction manual with warranty information

OUTPUT

Frequency Compatibility 50 / 60 Hz
Output (Watts) 1800
Circuit Breaker (amps) 15
Outlet Quantity / Type 8 NEMA 5-15R
Number of Outlets 8
Transformer Accommodation Supports 3 large transformer plug accessories without covering remaining outlets, accepts up to 6 transformers total
Outlet Safety Covers Includes built-in sliding outlet safety covers
Outlet Orientation Single row of 5, plus a second row of 3 for transformer accommodation

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input Connection Type NEMA 5-15P
Input Plug Features Space-saving right-angle input plug
Input Cord Length (ft.) 10
Input Cord Length (m) 3.0
Input Cord Gauge Type 14 gauge, SJT
Voltage Compatibility (VAC) 120
Maximum Surge Amps 216000

LEDS ALARMS & SWITCHES

Audible Alarm Audible alarm sounds to indicate damage to suppression components
Switches Combination AC circuit breaker and 2-position red illuminated on/off power switch
Diagnostic LEDs Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status

SURGE / NOISE SUPPRESSION

AC Suppression Joule Rating 3240
AC Suppression Response Time < 1 ns
Protection Modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS) 150
UL1449 Let Through Rating 330/400/400
EMI / RFI Filtering Up to 40 dB

DATALINE SURGE SUPPRESSION

Telephone/DSL Protection Yes
Telephone/DSL Protection Details 2 line
Cable (Coax) Protection Yes
Cable (Coax) Protection Details 1 line (2.2 GHz Bandwidth)
Network (Ethernet) Protection Yes

PHYSICAL

Shipping Dimensions (hwd / in.) 11.41 x 8.66 x 2.04
Shipping Dimensions (hwd / cm) 28.98 x 22.00 x 5.18
Shipping Weight (lbs.) 2.22
Shipping Weight (kg) 1.01
Unit Dimensions (hwd / in.) 4.86 x 9.55 x 1.51
Unit Dimensions (hwd / cm) 12.34 x 24.26 x 3.84
Unit Weight (lbs.) 2.02
Unit Weight (kg) 0.92
Material of Construction Plastic
Integrated Keyhole Mounting Tabs Keyhole mounting tabs enable wall mounting
Housing Color Black
Receptacle Color Black
Color (AC Line Cord) Black
Outlets Measurement (Center to Center) Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm
Keyhole Slot Mounting Measurement (Center to Center) Distance between horizontal tabs = 75mm; Distance between vertical tabs = 41.6mm

SPECIAL FEATURES

Right-Angle Plug Yes

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) UL1449 3rd Edition
UL1363 (Power Tap) UL1363
UL497A (Communications) UL497A
FCC Part 68 (Communications) FCC Part 68
cUL / CSA (Canada) cUL
Industry Canada (Communications) Industry Canada
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico) $250,000 Ultimate Lifetime Insurance

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

TLP810NET 5 5 64 64
Easy This came as advertised. Easy installation. Excellent options (such as closing off unwanted outlets) and clarity from the instructions regarding grounded outlets etc. (we have an older house so sometimes this can be a tricky area). No complaints whatsoever. January 14, 2015
Great Value Product works great and is a great value! Plug spacing works well for transformers (wall worts). January 14, 2015
No issues; prompt delivery No issues. Delivery was prompt and as advertised. There has been no incident yet to use the surge suppressor but all reviews were positive which is the reason I purchased two. October 31, 2014
Full proof protection Thanks to this protector, I'm worry free of the loss of my products that are my bread and butter for paying my bills. Thank you for such a wonderful product. October 29, 2014
2 3 next>>
(3 Questions : 5 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
3 years, 5 months ago
Customer avatar
by
Anonymous
+3points
3out of 3found this question helpful.
Was this helpful?helpful3unhelpful0

Answers

Answer: 
I don't have a clue. But your question makes me wonder if I should know. I switch them off when we get severe storm warnings. And unplug. That's what FPL suggest even though it's a big pain.But sometimes there won't be a cloud in the sky and lightning comes out of the blue. You just hear a load crack. Scary.
2 years, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about linda429 is loaded.
Additional information about linda429 could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
Thank you for your inquiry. In order to effectively answer your question, please call into Tripp Lite technical Support for your answer.
3 years, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 2 months ago
Customer avatar
by
Vince
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
I am pretty sure it is just a pass through, so whatever goes in goes out. I have not had an issue with using it on my GB lan.
3 months, 2 weeks ago
Customer avatar
by
skier150
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
On the TLP810NET the RJ45 port will support 100Bt equipment.

For additional information, please reach out to our presales applications team at 773-869-1234 option 1 or presaleshelp@tripplite.com.
1 year, 2 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Phone line protection

Hello... I'm writing to inquire if this product will handle surge suppression for two individual RJ11 jacks (phone lines). It appears it has an in and out for both RJ11 and RJ45, i.e. one in and out for each. However, will RJ11 jacks also work in the RJ45 slots as well? I need a product that can handle two separate phone lines. Please advise. Thank you.
2 years, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about arketek is loaded.
Additional information about arketek could not be loaded.
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Thank you for your inquiry. The TLP810NET can support 2 separate phone lines. The RJ11 port will support 1 line and the RJ45 port , being a combo port, will support either a RJ11 or RJ45 connection.
2 years, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1096] Does the TLP810NET provide phone line protection?

The TLP810NET can support 2 separate phone lines. [Last Updated: Nov 1, 2013]
Was this answer helpful?

Product Warranty

This product has a Lifetime limited warranty. Get more information

Insurance Coverage

This product includes a $250,000 Ultimate Lifetime Insurance for connected equipment. Click for details

Software & Downloads

More Support Resources for TLP810NET

Do you own a TLP810NET?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.