• Home
  • Products
  • Surge Protectors
  • Protect It!® Surge Protectors
Home Computer Surge Protector Desk Mount 6 Outlets 6 ft Cord USB Charging Ports 2100 Joules

6-outlet, 6-ft cord, 2100 joules, 2 port USB chargers 2.1 amp total, desk clamp mount strip - Protect It! Surge Suppressor

Model Number: TLP606DMUSB


  • 6 outlet / 6-ft. cord
  • 2100 joule rating
  • 2.1 amp dual port USB charger
  • Clamps to attach to desk, workbench or table
  • $40,000 Ultimate Lifetime Insurance (USA, Puerto Rico & Canada only)

Tripp Lite's TLP606DMUSB offers economical AC surge suppression for protection of workstations, desktop PCs, telecom systems and other sensitive electronics. Built-in AC surge suppression shields connected equipment from damage and performance problems due to transient surges. USB charging ports offer fast charging for smartphones, tablets, MP3 players and other portable devices. TLP606DMUSB offers 6 total outlets, 6 foot cord, 2 USB charging ports and diagnostic LED to warn of suppressor damage. AC suppression rated at 2100 joules shields equipment from surges and line noise. This matte black surge suppressor has clamps that attach to the side of the desk, workbench or table. 2 knobs easily clamp to desk for better accessibility to plugs - 4 standard and 2 adapter spaced plugs. $40,000 Ultimate Lifetime Insurance (USA & Canada Only).
PLUG/OUTLETS: Input: NEMA5-15P/Output: 6 NEMA5-15R/6-ft. AC line cord
ELECTRICAL: 120V AC, 50/60Hz, 15A (Requires NEMA5-15R wall receptacle)
FORMAT: Corded multi-outlet strip with 1 transformer spaced outlet
SUPPRESSION: AC: 150V RMS Clamping/2100 joules/400V UL1449 3rd Edition

Key Features

  • 6 outlets
  • 6-ft. cord
  • 2 USB charging ports - 2.1 amp total
  • Surge suppression rating: 2100 joules
  • Clamps for attaching to desk, workbench or table
  • EMI/RFI noise filtering
  • 15 amp resettable circuit breaker
  • Green protection LED
  • Includes full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
  • Can accommodate 2 large transformer plug without covering remaining outlets.
  • 2 knobs to clamping to desk Lighted power switch
  • $40,000 Ultimate Lifetime Insurance (USA and Canada Only)

Typical Applications

  • Ideal for any desktop, network or home computing application requiring AC line protection.
  • USB charging ports offer fast charging for smartphones, tablets, MP3 players and other portable devies

Package Includes

  • TLP606DMUSB surge suppressor
  • Instruction manual with warranty information

OVERVIEW

Intended Application Home/Office

OUTPUT

Frequency compatibility 50 / 60 Hz
Output watts 1875
Circuit Breaker (amps) 15
Overload protection 15A resettable illuminated combo switch / circuit breaker
Outlet quantity / type 6 NEMA 5-15R
# of Outlets 6
Transformer accommodation Supports 2 large transformer plug accessory without covering remaining outlets.
Outlet orientation Single row of 6 outlets
USB Charging Ports Yes

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 120V (110-125V)
Input connection type NEMA 5-15P
Input cord length (ft.) 6
Input cord length (m) 1.83
Input cord gauge, type 14 gauge, SJT
Voltage compatibility (VAC) 120
Maximum Surge Amps 35500

LEDS ALARMS & SWITCHES

Switches Combination AC circuit breaker and 2 position red illuminated on/off power switch
Diagnostic LEDs Built-in LED confirms suppressor "protection present" (green) status

SURGE / NOISE SUPPRESSION

AC suppression joule rating 2100
AC suppression response time < 1 ns
Protection modes Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping voltage (RMS) 150
UL1449 let through rating 400V

DATALINE SURGE SUPPRESSION

Cable (Coax) Protection No
Network (Ethernet) Protection No

PHYSICAL

Material of construction Plastic
Housing Color Black
Receptacle Color Black
AC line cord color Black
Style Desk Mount Strip

CERTIFICATIONS

UL1449 3rd Edition (AC Suppression) UL1449 3rd EDITION
UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL
Approvals Exceeds IEEE 587 category A&B specifications

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(2 Questions : 2 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
10 months ago
Customer avatar
by
Josh
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The TLP606DMUSB can clamp to a desktop with a maximum thickness of 1 3/8”.

For additional information please reach out to our presales applications team at 773-869-1234 option 1 or presaleshelp@tripplite.com.
10 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

What are the dimensions?

5 months, 1 week ago
Customer avatar
by
Hal
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The dimensions (HxWxD) are 2.89" x 13.6" x 2.87".
5 months, 1 week ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

Do you own a TLP606DMUSB?

Get all your support resources in one place.

go to model support

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.