Hot Swap PDU 20A 120V 2U NEMA 5 15R NEMA 5 15 20R Outlets NEMA 5 20P Single Phase

1.9kW Single-Phase Hot-Swap PDU, 120V 20A Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10ft & 6ft Cords 2U Rack-Mount

Model Number: PDUB20


  • Single phase 20A 120V Hot-swap PDU
  • Enables live replacement of a standard UPS with zero downtime
  • 2U horizontal rackmount installation
  • Compatible with any UPS with a 5-15P or 5-20P input plug
  • Manual transfer switch controls PDU input power source
  • Pair of 5-20P input cables connect to separate Utility and UPS inputs
  • 8 Built-in outlets (4 5-15R / 4 5-15/20R)

Tripp Lite’s Hot-swap PDU systems enable live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads. Dual input power cables support PDU connection to separate Utility and UPS power sources. Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS. Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS. Set the switch to Utility to momentarily power connected equipment from the Utility line cord and bypass the UPS while the UPS system is removed and replaced with a fresh one. Once the new UPS is up and running with all data and electrical connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment.

Key Features

  • Tripp Lite Hot-swap PDU systems support live-replacement of standard UPS systems for maintenance with no interruption of connected server or networking loads
  • PDUB20 is universally compatible with any Tripp Lite or other brand of 100-127V UPS rated up to 2600VA or 1920 watts with a NEMA 5-15P or 5-20P input cable
  • 2U horizontal rackmount form factor compatible with 2 or 4 post racks
  • Supports space saving rear-post mounting in the same rack space as many Tripp Lite Rackmount UPS systems (select installations, see manual)
  • Pair of attached 5-20P PDU input cables connect to separate Utility and UPS power sources
  • 4 5-15R and 4 5-15/20R outlets support critical networking loads in both Utility and UPS operating modes
  • One additional 5-15/20R pass-through outlet supports UPS input power cord
  • Dual input power cables support PDU connection to separate Utility and UPS power sources
  • Manual transfer switch with lighted status indicators controls the source of power to connected equipment between Utility and UPS
  • Set the switch to UPS during normal operation and connected equipment will receive full-time conditioned power from the UPS
  • Set the switch to Utility to bypass the UPS and provide connected equipment with unfiltered power directly from the Utility line cord while the UPS system is removed and replaced with a fresh one
  • Once the new UPS is up and running with all connections restored, set the switch back to the UPS setting to once again provide fully-conditioned UPS power to connected equipment
  • TAA Compliant Version Available - Order Tripp Lite PDUB20TAA

Typical Applications

Hot-swap PDUs are ideal to install along with standard UPS systems to ensure that connected networking equipment will see no power interruption as the UPS is serviced, replaced or upgraded

Package Includes

  • Hot-swap PDU System
  • 2U mounting brackets
  • User manual with warranty information

OVERVIEW

Style Rackmount
PDU Type Hot-Swap

OUTPUT

Output Capacity Details 1.9kW (120V), 2.0kW (127V), 1.6kW (100V); 20A maximum (Agency de-rated to 16A continuous)
Output Watt Capacity (Watts) 1920
Frequency Compatibility 50 / 60 Hz
Output Receptacles (4) 5-15/20R; (4) 5-15R
Output Nominal Voltage 100-127V nominal, single phase
Outlet Type NEMA 5-15/20R

INPUT

PDU Input Voltage 100; 120; 127
Maximum Input Amps 16
PDU Plug Type NEMA 5-20P
Input Cord Length Details Utility input cable (10 ft / 3m) / UPS input cable (6 ft / 1.8m)
Input Phase Single-Phase

LEDS ALARMS & SWITCHES

Switches Manual 2 position transfer switch offers fast switching between UPS and Utility operating modes in less than 6 milliseconds
Front Panel LEDs Lighted indicators confirm UPS and Utility switch position and operating mode

PHYSICAL

Shipping Dimensions (hwd / in.) 9.25 x 20.23 x 6.1
Shipping Dimensions (hwd / cm) 23.5 x 51.4 x 15.5
Shipping Weight (lbs.) 11
Shipping Weight (kg) 5
Unit Dimensions (hwd / in.) 3.42 x 17.32 x 3.03
Unit Dimensions (hwd / cm) 8.7 x 44 x 7.7
Unit Weight (lbs.) 7.7
Unit Weight (kg) 3.5
Material of Construction Metal
Form Factors Supported 2U rackmount in 2 or 4 post racks
PDU Form Factor Horizontal (1U, 2U, etc)

ENVIRONMENTAL

Storage Temperature Range 5 to 122F (-15 to 50C)
Relative Humidity 5-95% non condensing
Operating Elevation (ft.) 0-10,000
Operating Elevation (m) 0-3000

CERTIFICATIONS

TAA Compliant Option TAA Compliant Version Available - Order Tripp Lite PDUB20TAA
Certifications Tested to UL60950 (USA), CSA (Canada)

WARRANTY

Product Warranty Period (Worldwide) 2-year limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

Looking for a TAA version of this model?

See PDUB20TAA

Do you own a PDUB20?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.