IEEE 1284 AB Parallel Printer Cable DB25 to Cen36 Male 10 ft

IEEE 1284 AB Parallel Printer Cable (DB25 to Cen36 M/M), 10-ft.

Model Number: P606-010


  • Superior molded cables with integral strain relief and foil-shielding for maximum EMI/RFI protection
  • IEEE 1284 Printer Cables provide superior conductivity and support high-speed bi-directional printing

Tripp Lite's 10-ft. IEEE 1284 A-B parallel printer cable connects computers with a DB25 female parallel port to parallel printers with a Centronics 36 female parallel port. It supports high-speed IEEE 1284 bi-directional communication. The cable features nickel plated DB25 male/Cent36 male connectors and gold plated copper contacts for superior conductivity. It is manufactured from superior molded cable with integral strain relief and double shielding for maximum EMI/RFI protection. It contains low-capacitance, impedance matched, twisted-pair conductors that protect against cross-talk and other transmission problems.

Key Features

  • Supports high-speed IEEE 1284 bi-directional communication (modes: standard compatible nibble byte ECP and EPP)
  • Length: 10-ft. Connectors: DB25 male/Cent36 male
  • Nickel plated connectors and gold plated copper contacts offer superior conductivity
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
  • Low-capacitance impedance matched twisted-pair conductors protect against cross-talk and other transmission problems
  • Bi-directional communication allows your printer to broadcast printer error messages back to network computers
  • Molded ends with easy-grip textured overmold

System Requirements

  • Computers with a DB25 Female parallel port
  • Parallel printers with a Centronics 36 Female parallel port with high-speed IEEE 1284 Bi-Directional communication (although not essential).

Package Includes

  • 10-ft. IEEE 1284 AB Parallel Printer Cable DB25M to Cen36M

OVERVIEW

Cable Type Printer

INPUT

Cable Length (ft.) 10
Cable Length (m) 3.05

PHYSICAL

Color Black

CONNECTIONS

Connector A DB25 (MALE)
Connector B CENTRONICS 36 (MALE)

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

Product Warranty

This product has a Lifetime limited warranty. Get more information

More Support Resources for P606-010

Do you own a P606-010?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.