Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 11/11/2016

Overview

Tripp Lite's 15-ft. A-B parallel printer cable connects computers with a DB25 female parallel port to parallel printers with a Centronics 36 female parallel port. Built to the IEEE 1284 standard to provide superior conductivity and support high-speed bi-directional printing. The cable features nickel plated DB25 male/Cent36 male connectors and gold plated copper contacts for superior conductivity. It is manufactured from superior molded cable with integral strain relief and double shielding for maximum EMI/RFI protection. It contains low-capacitance, impedance matched, twisted-pair conductors that protect against cross-talk and other transmission problems.

Features

  • Built to the IEEE 1284 standard to provide superior conductivity and support high-speed bi-directional printing
  • Length: 15-ft. Connectors: DB25 male/Cent36 male
  • Nickel plated connectors and gold plated copper contacts offer superior conductivity
  • Superior molded cable with integral strain relief and double shielding (foil and braid) for maximum EMI/RFI protection
  • Low-capacitance impedance matched twisted-pair conductors protect against cross-talk and other transmission problems
  • Bi-directional communication allows your printer to broadcast printer error messages back to network computers
  • Molded ends with easy-grip textured overmold

System Requirements

  • Computers with a DB25 Female parallel port
  • Parallel printers with a Centronics 36 Female parallel port with high-speed Bi-Directional communication (although not essential).

Package Includes

  • 15-ft. AB Parallel Printer Cable DB25M to Cen36M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013569
TechnologyParallel
CONNECTIONS
Side A - Connector 1DB25 (MALE)
Side B - Connector 1CENTRONICS 36 (MALE)
PHYSICAL
ColorBlack
Cable Length (ft.)15
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.94
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.