Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 11/20/2014

Overview

This versatile 2-position autoswitch is compatible with any printer, including a high speed IEEE1284 printer. The automatic switch function can be used to share a printer between 2 PCs and will automatically manage print jobs in a transparent manner. The B170-002-R can also be used to connect a PC to 2 printers. The target printer is selected via included software or manually. This compact unit does not require AC power, allowing it to be located virtually anywhere. You can connect the switch to your PC using an IEEE Switchbox cable (P710-010).

Features

  • IEEE1284 Approved.
  • Designed for use with all printers including IEEE high speed printers.
  • Reversible: Connect 1 PC to 2 Printers or 2 PCs to 1 Printer.
  • No AC required.
  • Has both Automatic and Manual mode.
  • Status LEDs quickly identify the mode as well as the port in use.
  • Compact design enable switch to be located almost anywhere.

System Requirements

  • Computer with a parallel port
  • Parallel printer (either IEEE or non-IEEE)
  • CD drive in the computer to load the driver
  • One straight through IEEE switch cable per computer (model # P710-010)
  • One parallel IEEE printer cable per printer (P606-006 or P606-010)

Package Includes

  • B170-002-R Reversible 2 Position IEEE Autoswitch
  • CD with Drivers
  • Manual

Specifications

OVERVIEW
UPC Code037332014290
Host ConnectorUSB A (MALE)
CONNECTIONS
Number of Ports2
Side A - Connector 1DB25 (FEMALE)
Side B - Connector 1(2) DB25 (FEMALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.70 x 5.10 x 4.90
Shipping Weight (lbs.)0.50
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Yes. The B170-002-R is Win7 compatible.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Computer & Storage

  Model Number Description
AB Parallel Printer Cable (DB25 to Cen36 M/M), 6 ft. (1.83 m) P606-006 P606-006 AB Parallel Printer Cable (DB25 to Cen36 M/M), 6 ft. (1.83 m)
AB Parallel Printer Cable (DB25 to Cen36 M/M), 10 ft. (3.05 m) P606-010 P606-010 AB Parallel Printer Cable (DB25 to Cen36 M/M), 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.