Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

Product Status Discontinued on 4/20/2016

Overview

Tripp Lite's Traveler In-Line surge suppressor features a 306 joule rating to handle even the strongest surges. In-line design, over current protection and 120/240V compatibility make this surge suppressor ideal for notebook computers and PDAs. Integrated phone line protection allows you to safeguard tel/modem and AC connections with a single unit. "Protected" LED lets you instantly know whether your wall jacks have potentially damaging signals. $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only).

Features

  • In-line design places AC line surge protection between your notebook computer or PDAs' power adapter and the power cord leading to the wall outlet
  • 120/240V compatibility operates on voltage worldwide, automatically switching between 120V or 240V AC power
  • Surge suppression rating: 306 joules
  • Includes two 3-prong (C6) connectors
  • Built-in LED confirms suppressor "protection present" (green)
  • 1 line in/ 1 line out tel/modem/ethernet combo
  • Single small push-button switch activates overcurrent detection circuit
  • $50,000 Ultimate Lifetime Insurance (U.S., Canada, and Puerto Rico only) covers connected equipment
  • Automatic shutoff cuts power to outlets when the protection circuit has been compromised

Package Includes

  • TRAVELERC6 surge suppressor
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119094
INPUT
Nominal Input Voltage(s) Supported120V AC; 230V AC
Recommended Electrical Service120V (110-125V), 230V (220-250V)
Input Cord Length DetailsIn-line
Voltage Compatibility (VAC)120; 230
Maximum Surge Amps12000
Input Plug TypeIEC-320-C6
Input Cord Length (ft.)0
Right-Angle PlugNo
OUTPUT
Frequency Compatibility50 / 60 Hz
Output Receptacles(2) C6 3-prong
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s)Yes
SwitchesSingle small push-button switch activates over-current detection circuit
Diagnostic LED DetailsBuilt-in LED confirms suppressor "protection present" (green)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  306
AC Suppression Response Time  < 1 ns
UL1449 Let Through Rating900V
Automatic Shut-Off  Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection Details1 line
Network (Ethernet) ProtectionYes
Telephone/DSL ProtectionYes
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Power Cord ColorBlack
Form Factors SupportedIn-line
Housing ColorBlack
Mounting Holes or SlotsNo
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)8.75 x 6.00 x 2.96
Shipping Weight (lbs.)0.44
Unit Dimensions (hwd / in.)1.520 x 2.600 x 3.550
Unit Weight (lbs.)0.2
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$50,000 Ultimate Lifetime Insurance 

Questions & Answers

A surge protector will protect your electronics by acting as an “electrical sponge” by clamping down on spikes, “soaking them up” and converting the excess energy into heat, thus preventing the spikes from passing through the surge protector into the sensitive electronic devices and damaging them. As with any “sponge” a surge protector has a limited absorption capacity. Once that capacity is reached, the unit is no longer able to protect and must be replaced.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.