Industrial Power Strip 3 Outlets 6 ft Cord Waber

Waber-by-Tripp Lite 3-outlet Power Strip with 6-ft. Cord

Model Number: 3SP


  • 3 outlets
  • 6-ft. cord
  • 8.6 in. overall length
  • Lighted master power switch

The Waber-by-Tripp Lite 3SP power strip offers a convenient method of power distribution in workbench, wallmount or floor mount applications. Includes 3 NEMA 5-15R output receptacles with 1.75-inch center-to-center spacing, 6-foot AC line cord and keyhole mounting tabs for installation in a wide variety of applications. Corded, multi-outlet strip reduces cable clutter and permits connection of multiple electrical devices to a single AC wall socket. Unfiltered electrical pass-through makes the 3SP ideal for distributing alternate waveform UPS or generator power. Features a rugged all-metal housing, lighted power switch with transparent guard to prevent accidental shutoff, 15-amp resettable circuit breaker and attractive blue/gray color scheme.

PLUG/OUTLETS - Input: NEMA 5-15P/Output: 3 NEMA 5-15R

ELECTRICAL - 120VAC, 50/60Hz, 15A (Requires standard NEMA 5-15R wall receptacle)

FORMAT - Corded power distribution strip

Key Features

  • Multi-outlet power strip offers convenient power distribution in workbench, wallmount or floor mount applications
  • Includes 3 NEMA 5-15R output receptacles with 1.75-inch center-to-center outlet spacing
  • Lighted power switch with transparent snap-over guard to prevent accidental shutoff
  • Keyhole mounting tabs for installation on a wide variety of applications
  • UL1363 (USA), cUL (Canada)
  • 15-amp power handling capacity with circuit breaker
  • 6-foot AC line cord

Typical Applications

  • Offers multiple outlet power distribution in workbench, wallmount or floor mount applications. Unfiltered electrical pass-through makes 3SP ideal for distributing alternate waveform UPS or generator power to protected equipment.

Package Includes

  • 3SP Power Strip
  • Warranty information
  • Instruction manual

OUTPUT

Frequency Compatibility 50 / 60 Hz
Output Receptacles (3) 5-15R
Circuit Breaker (amps) 15
Outlet Spacing 1.75 in.
Outlet Orientation Single row of 3

INPUT

Nominal Input Voltage(s) Supported 120V AC
Recommended Electrical Service 15A 120V
Input Connection Type NEMA 5-15P
Input Cord Length (ft.) 6
Input Cord Length (m) 1.8288
Voltage Compatibility (VAC) 120

LEDS ALARMS & SWITCHES

Switches Illuminated 2 positon switch controls power to all outlets
Locking Switch Cover Transparent locking switch cover prevents accidental shutoff

PHYSICAL

Unit Dimensions (hwd / in.) 7.38 x 2.5 x 1.5
Unit Dimensions (hwd / cm) 18.7 x 6.35 x 3.8
Material of Construction Metal
Integrated Keyhole Mounting Tabs Keyhole mounting tabs enable mounting to a variety of surfaces
Receptacle Color Black
Color (AC Line Cord) Black
Keyhole Slot Mounting Measurement (Center to Center) Distance between keyhole tabs = 127mm; Distance between end tabs = 207.45mm

CERTIFICATIONS

UL1363 (Power Tap) UL1363
cUL / CSA (Canada) cUL

WARRANTY

Product Warranty Period (Worldwide) Lifetime limited warranty

† Tripp Lite uses primary and third-party agencies to test its products for compliance with standards. See a list of Tripp Lite's testing agencies.

(5 Questions : 6 Answers)

Product Q&A

Ask your questions. Share your answers.

 
 
« Back
 
 
Has staff answer
 
2 answers

Does the 3SP have a tab on both ends?

8 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
I did call 773-869-1773 - presales help this morning ... and the rep told me explicitly that the 3SP *did* have tabs on *both* ends !

I also asked him the same question for the TLM306NC and he said yes to that device also. In fact, he put me on hold and 'checked' with someone to be *sure*.

So ... we now have conflicting information :-(
8 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0

Answer: 
The 3SP only has one tab, but it also has keyhole mounting on the bottom of the power strip for installation on a wide variety of applications.

For additional information please reach out to our presales applications team at 773-869-1773 or presaleshelp@tripplite.com.
8 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 year, 7 months ago
Customer avatar
by
msstrand
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The transparent switch cover on the 3SP is removable.
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Please see included PDFs. The rear view shows the 3SP held into position with screws. Is this viable and if so where is the best location for the screws?
1 year, 7 months ago
Customer avatar
by
msstrand
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
Unfortunately a rear view PDF was not provided.

The power strip does have a tab on it that can be held into position with screws as well as keyhole mounting tabs for installation on a wide variety of applications.
1 year, 7 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
Has staff answer
 
1 answer

Is the input code 14 gauge?

1 year, 5 months ago
Customer avatar
by
Anonymous
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
The wire gauge for the 3SP is 14 AWG.

For additional information please reach out to our presales applications team at 773-869-1234 option 1 or presaleshelp@tripplite.com.
1 year, 5 months ago
Customer avatar
by
Read all my Q&A
 
Please wait while more information about TrippHelp is loaded.
Additional information about TrippHelp could not be loaded.
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
 
1 answer

Where is it made

What country is the Tripp Lite3SP Waber Power Strip made in?
1 week, 4 days ago
Customer avatar
by
jp
0points
0out of 0found this question helpful.
Was this helpful?helpful0unhelpful0

Answers

Answer: 
China
1 week, 1 day ago
Customer avatar
by
Anonymous
0points
0out of 0found this answer helpful.
Was this helpful?helpful0unhelpful0
1 of 1
1 of 1

[FAQ-1117] Is the plastic switch on the surge suppressor removable?

The transparent switch cover on the 3SP is removable.[Last Updated: Nov 1, 2013]
Was this answer helpful?

Product Warranty

This product has a Lifetime limited warranty. Get more information

Software & Downloads

More Support Resources for 3SP

Do you own a 3SP?

Get all your support resources in one place.

go to model support

Tripp Lite has a policy of continuous improvement. Specifications are subject to change without notice.

How can we improve the information on this page? Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.