Part Number: S051-21I
This Model has been retired and has not been replaced. More information for the S051-21I is available on the model support page
Overview
This handy SCSI internal/external ribbon cable converts an available internal channel on a wide SCSI controller card to an external SCSI port (HD68F). LVD rated for U160 and earlier applications.
Features
- External HD68F port comes with mounting bracket
- 21 inches long
- Constructed with "Branded" Twist-n-Flat ribbon
- All Tripp Lite SCSI products, regardless of the SCSI generation, meet the latest specifications of ANSI
- Tripp Lite offers a complete line of internal and external solutions for SCSI/RAID and fibre channel ranging from the very latest ultra 320 to legacy SCSI-1 and every combination in between
- Internal/external cabling option
System Requirements
- Wide SCSI controller card
- Open slot on CPU for external HD68 bracket
Package Includes
- 21 inch LVD SCSI ribbon Cable 68Pin internal/external LVD HD68M/F with bracket
Specifications
OVERVIEW
UPC Code | 037332116888 |
Drives Supported | 1+ |
Technology | SCSI; Ribbon/Internal |
CONNECTIONS
Side A - Connector 1 | INTERNAL HD68 (MALE) |
Side B - Connector 1 | HD68 (FEMALE) |
PHYSICAL
Color | Gray |
Cable Length (in.) | 21 |
Shipping Dimensions (hwd / in.) | 9.30 x 7.00 x 0.75 |
Shipping Weight (lbs.) | 0.33 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |